Home
Log In
>>LOTS SALE<<
IC
Illuminations...
Wireless
Cables
Components
Connectors
Structures
Sensors
Interfaces
Displays
IR & Lasers
Servos & motors
Buttons & switches
Tools
[Open Source PCB]
[Arduino related]
[MultiTouch related]
[Monome related]
[RFID]
{Sourcing & Consulting}
{Prototyping service}
Home
:: [RFID]
[RFID]
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
6
products)
Product Image
Item Name-
Price
125Khz RFID module - UART
RDM 125KHz card mini-module is designed for reading code from 125KHz/ 134.2KHz card compatible read-only tags and read/write card . It can be applied in office/home security, personal identification, access control, anti-forgery, interactive toy and production control systems etc. FEATURES ...
$12.50
Add:
125Khz RFID module - Wiegand
RDM 125KHz card mini-module is designed for reading code from 125KHz/ 134.2KHz card compatible read-only tags and read/write card . It can be applied in office/home security, personal identification, access control, anti-forgery, interactive toy and production control systems etc. FEATURES ...
$13.50
Add:
125khz RFID tag combo - 5 pcs
125Khz, EM4100 standard. Combo includes: Different color key tag * 3 Blank card with Serial Number * 2 Compatible with RDM630 module.
$2.50
Add:
13.56Mhz Mifare-One RFID card
13.56Mhz Mifare-One RFID card Model: FM1108 IC S50 ● Resonance Frequency: 13.56MHZ ● Memory: 8K Bit EEPROM memory ● Operating temp.range: -10 ℃ —+50℃ Related Products: 13.56Mhz RFID module - ISO15693 13.56Mhz RFID 3in1 module - ISO14443A,B,ISO15693
$2.00
Add:
13.56Mhz RFID 3in1 module - ISO14443A,B,ISO15693
Purpose the rdm kit allows developers to evaluate RDM contactless technology and enables easy applications development for WINDOWS 98,Millenium,2000 and XP.Developers will be able to get acquainted with the products compliant with different standards(ISO14443A,ISO14443B,ISO15693)...
$49.50
Add:
13.56Mhz RFID module - IOS/IEC 14443 type a
Model No. RDM880 R/W chip MFRC500,MFRC400,MFRC531,MFRC632 Standard ISO/IEC 14443 type a Frequency 13.56MHz Baud Rate 9600-115200bit/s(configurable, default9600) Power supply DC5V(5%) Current <70mA Operating range 30-100mm(reading range...
$29.50
Add:
Displaying
1
to
6
(of
6
products)
New Products For January - [RFID]
125Khz RFID module - Wiegand
$13.50
13.56Mhz RFID 3in1 module - ISO14443A,B,ISO15693
$49.50
125khz RFID tag combo - 5 pcs
$2.50
13.56Mhz RFID module - IOS/IEC 14443 type a
$29.50
13.56Mhz Mifare-One RFID card
$2.00
125Khz RFID module - UART
$12.50
Featured Products - [RFID]
125Khz RFID module - UART
$12.50
Search
Advanced Search
Paypal Verified
Bestsellers
125Khz RFID module - UART
125khz RFID tag combo - 5 pcs
Currencies
US Dollar
Categories
>>LOTS SALE<<
IC
Illuminations...->
Wireless
Cables
Components
Connectors
Structures
Sensors
Interfaces
Displays
IR & Lasers
Servos & motors
Buttons & switches
Tools
[Open Source PCB]
[Arduino related]
[MultiTouch related]
[Monome related]
[RFID]
{Sourcing & Consulting}
{Prototyping service}
Specials ...
New Products ...
Featured Products ...
All Products ...
Home
Your IP Address is: 38.103.63.59
Template designed by
Sage Fish.com
. Copyright © 2009
Zen Cart
. Powered by
Zen Cart
Home
New Products
All Products
Specials
Search
Categories
>>LOTS SALE<<
IC
Illuminations...
Discrete LEDs
DotMatrix
EL light sources
High-Power LEDs
Piranha
SMD LED
Wireless
Cables
Components
Connectors
Structures
Sensors
Interfaces
Displays
IR & Lasers
Servos & motors
Buttons & switches
Tools
[Open Source PCB]
[Arduino related]
[MultiTouch related]
[Monome related]
[RFID]
{Sourcing & Consulting}
{Prototyping service}
Information
About Us
Shipping Info
Site Map
Contact Us
My Account
Log In
Create Account
Shopping Cart