Shop by Categories


  • RGB LED Waterproof Flexi-Strip - 60 LED-(1m)

  • $16.10

  • ShinyShenzhen 2U

  • SKU:
    TEM03014B
  • Weight:
    42 g
  • Designer:
    Others
  • Units in Stock:
    0





Looking for gorgeous LED strips to add some fun to your project? Try to find something you want here !

The LED strip Uses trinity-SMD LED as lighting source, low voltage with resistance and  IC constant current made the shining stable, bright and uniform.  FPC circuit board made it easily to bend, with a RGB Controller, you can control the color and brightness easily! Besides, self adhesive back makes it convenient to stick them to any flat surface. Five meters each roll. 

Specification
  • 10.0mm wide, 3.2mm thick, 50mm long per segment (3 LEDs)
  • Clear waterproof molded (IP65)
  • 3M adhesive strip on back
  • Maximum 12V per strip segment
  • Max 1.2 Amps per meter (all LEDs lit full brightness)
  • 3 common-anode RGB LEDs per segment, 20 segments per meter
  • No microcontroller or chip controller ('analog' only!)

Customers Who Bought This Product Also Purchased

B-Squares (SOLAR-SQUARE)
$11.25
Reg: $22.50
You save: $11.25 
Add to Cart
B-Squares (DEVELOPER' S KIT)
$65.00
Reg: $130.00
You save: $65.00 
Add to Cart
Gear (reduction ) motor p12 6V 60RPM
$6.90
Reg: $9.00
You save: $2.10 
Add to Cart

Recently Viewed

See All

Let us notify you when this product is back in stock!

Simply enter your details below and we will send you an e-mail when RGB LED Waterproof Flexi-Strip - 60 LED-(1m) is back in stock!

We will not send you any other e-mails or add you to our newsletter, you will only be e-mailed about this product!






  • Follow Us
  • RSS Product Feed :: RGB LED Waterproof Flexi-Strip - 60 LED-(1m)
  • Follow Us
  • Watch Us

Feedback