Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts
->
|_ Components
|_ Connectors
|_ Mechanical
|_ Buttons & switches
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Basic parts
::
Buttons & switches
:: Sealed Membrane 4*4 button pad with sticker
Sealed Membrane 4*4 button pad with sticker
Product 21/23
larger image
$7.50
8 Pin keyboard scan, ready to go and super slim.
Add to Cart:
Model: SWT114A2B
Shipping Weight: 15Gram
11 Units in Stock:
This product was added to our catalog on Friday 26 September, 2008.
Customers who bought this product also purchased...
Glowing Berries - 12V LED cluster-WHITE
Barrel jack adpator-Screw pluggable terminal to 2.5mm male
Glowing Berries - 12V LED cluster-BLUE
Solar Charger shield v1.0
Serial port bluetooth module (slave)
5mm IR LED - 850nm 60 degree
Infrared Remote Control Receiver Module w/o steel Shield
Lithium Ion polymer Batteries - 1050mAh
74HC374 - Octal D-type 3-state flip-flop
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
Sealed Membrane 4*4 button pad with sticker
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart