Your cart is empty

Seeeduino Catalyst Pack

$53.50

This is a deluxe pack for Arduino users; it includes  basic components and prototyping platform, various Input and sensors, visual and audible output, flexible structure enhancement and extensive power options. It covers from starting up tutor to advanced experiments; with specially manufactured components and structures from this pack, you may even build customized shield NOW!

Datasheet download



Pack included:

 

 Mini USB cable for seeeduino -80cm (light blue)   X1 

JST 2 Pin power connector  X1 

330 resistors    X10  

10K resistors    X10 

1K resistors      X10 

10nF ceramic capacitor  X10 

100nF ceramic capacitor X10 

100uF electrolytic capacitor  X5 

40pin male breakaway headers  X1 

Half size basic breadboard   X1 

Breadborad jumper wire 70pcs pack X1 

Mini Push Button for breadboard  X5 

DPDT switch for breadboard  X3 

Thermister  X2 

Basic Green LED    X5 

Basic Red LED      X5 

Piezo Buzzer X1 

6 pin stackable female header X1 

8 pin stackable female header X3 

8 pin female header X5 

40pin male breakaway dual-headers X1 

Harness for Arduino/Seeeduino kit X1 

Proto board 7*9   X2 

Heat shrink tubing    X1 

Tilt Sensor    X2 

Rotary Potentiometer  X1 

5mm RGB LED  X3 

Mini DC motor  X1 

Vibration Motor  X1 

Transistor NPN  X1 

Diode 1X 

Photoresistor X2 

Component box X1 

Seeeduino X 0 (Seeeduino is not included by default, you could purchase separately per your need.)



Note: we are now offer "Seeeduino catalyst pack trimmed version" . Click to get it.

Q :What is a trimmed version?

A :
     No usb cable
     No jst 2 pin power connector
     No harness kit

You may also need this product:





Add to Cart:

  • Model: ARD114C0P
  • Shipping Weight: 250Gram
  • 8 Units in Stock:


This product was added to our catalog on Tuesday 13 January, 2009.