Your cart is empty

Seeeduino Mega fully Assembled

$49.50  $46.50
Save: 6% off

Overview

Seeeduino Mega is a microntrolller board based on ATmega1280, derived from Arduino Mega with changes in pursuit for small form factor, flexibility and functionality.It has 70 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs (hardware serial ports), a 16 MHz crystal oscillator, a USB connection, a power jack, an ICSP header, and a reset button. It contains everything needed to support the microcontroller; simply connect it to a computer with a USB cable or power it with a AC-to-DC adapter or battery to get started. Seeeduino Mega is compatible with most shields designed for the Arduino Duemilanove or Diecimila, also share accessories with Seeeduino family. 



Free Pin-header included,you can solder them to Seeeduino Mega in your own way.

Fully assembled view


Difference vs. Arduino Mega:

1. Smaller (30% smaller) and flat form factor
2. All IO pin break out.
3. Move Reset button for easy access
4. 2.54mm alighment for proto boards compatiblity
5. 3.3V selectable for Port F and Port K (unstable performance on some boards, not recommended for current version.)
6.  Auto/Manual reset selectable
7. Full featured Uart, Bitbang ready 


Sold Out
  • Model: ARD121D2P
  • Shipping Weight: 40Gram
  • 0 Units in Stock:


Current Reviews: 1

This product was added to our catalog on Wednesday 15 July, 2009.