Visit our new bazaar website in alpha for a better shopping experience. SHOP NOW >

Seeeduino V4

SKU: 102010004
$22.50Reg: $27.50You save: $5.00 
This product is discontinued
Ship to:

Please consider Seeeduino V4.2 as alternative product

The Seeeduino v4.0 is an ATMEGA328 Microcontroller development board. The ATMEGA328P-MU is a high performance, low power AVR 8-Bit Microcontroller. The Seeeduino v4.0 has 14 digital input/output pins (6 of which can be used as PWM outputs) and 6 analog pins.
 
 
Features:
The Seeeduino v4.0 inherits all of Arduino Duemilanove's and Uno's features but also adds some of its own. This board is compatible to Duemilanove's and Uno's pin layout, and the Duemilanove's screw holes and board dimensions.
 
 
Specification:
  • Microcontroller: ATmega328P-MU
  • Operating Voltage: 5V or 3.3V(choice by slide switch)
  • Digital I/O Pins:14
  • PWM Channels:6
  • Analog Input Channels:6
  • DC Jack Input:7v-12v
  • DC Current per I/O Pin: 40 mA
  • Flash Memory: 32 KB (ATmega328P-MU)
  • RAM: 2 KB (ATmega328P-MU)
  • EEPROM:1 KB (ATmega328P-MU)
  • Clock Speed:16 MHz
 
Documents
Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

 

Overview


Arduino Designer: Seeed Studio
Other Products From This Designer
Weight: 20.19 g
  • DeskPomo
  • DIY a Carry-on UV Detector
  • Some Hallows' Eve
  • DIY : A smart planting system by Arduino
  • DIY a device for explaining the simple pendulum
  • DIY a Simple Automatic Humidifier
Buy components of this product from OPL (Open Parts Library).

We showed the components in this product or soldered on the boards of this product to help you build your prototype more faster.

PCBA-Seeeduino V4 SKU:202000436
Image Part/ Designator Mfr. Part #
Seeed SKU
Description Package Price/set Quantity
R13, R14,R17,R21
MPN: RC0603JR-07100KL
Mfr.: YAGEO;
Seeed SKU: 301010089
SMD RES 100K-5%-1/10W
Datasheet » | Permalink
RoHS
0603
$1/Set
100 Pieces/Set
Stock:-2
Out Of Stock
R8
MPN: RC0603JR-0710RL
Mfr.: YAGEO
Seeed SKU: 301010096
SMD RES 10R-5%-1/10W
Datasheet » | Permalink
RoHS
0603
$0.5/Set
50 Pieces/Set
Stock:28
R18
MPN: RC0603JR-071ML
Mfr.: YAGEO
Seeed SKU: 301010100
SMD RES 1M-5%-1/10W;
Datasheet » | Permalink
RoHS
0603
$1/Set
100 Pieces/Set
Stock:-3
Out Of Stock
R11,R12
MPN: RC0603JR-0722RL
Mfr.: YAGEO
Seeed SKU: 301010289
SMD RES 22R-5%-1/10W
Datasheet » | Permalink
RoHS
0603
$1/Set
100 Pieces/Set
Stock:341
R3, R4, R7, R9, R10, R15, R16, R19
MPN: RC0603JR-071KL
Mfr.: YAGEO;
Seeed SKU: 301010291
SMD RES 1K-5%-1/10W
Datasheet » | Permalink
RoHS
0603
$1/Set
100 Pieces/Set
Stock:-13
Out Of Stock
R6, R23
MPN: RC0603JR-070RL
Mfr.: YAGEO
Seeed SKU: 301010292
SMD RES 0R-5%-1/10W
Datasheet » | Permalink
RoHS
0603
$1/Set
100 Pieces/Set
Stock:183
R5, R22, R25
MPN: RC0603JR-0710KL
Mfr.: YAGEO
Seeed SKU: 301010293
SMD RES 10K-5%-1/10W
Datasheet » | Permalink
RoHS
0603
$1/Set
100 Pieces/Set
Stock:-13
Out Of Stock
C42
MPN: CC0603KRX7R9BB223
Mfr.: YAGEO
Seeed SKU: 302010095
SMD CAP Ceramic 22nF-50V-10%-X7R;0603
Datasheet » | Permalink
RoHS
C0603
$1/Set
100 Pieces/Set
Stock:23
C1, C5, C7, C9, C10, C11, C14, C15, C17, C18, C19, C20, C41, C43
MPN: CC0603KRX7R9BB104
Mfr.: YAGEO
Seeed SKU: 302010138
SMD CAP Ceramic 100nF-50V-10%-X7R
Datasheet » | Permalink
RoHS
0603
$1/Set
100 Pieces/Set
Stock:11
C21
MPN: CC0603KRX7R8BB105
Mfr.: YAGEO
Seeed SKU: 302010139
SMD CAP Ceramic 1uF-25V-10%-X7R
Datasheet » | Permalink
RoHS
0603
$1/Set
100 Pieces/Set
Stock:113
C13, C23, C24
MPN: CC0603KRX7R9BB103
Mfr.: YAGEO
Seeed SKU: 302010140
SMD CAP Ceramic 10nF-50V-10%-X7R
Datasheet » | Permalink
RoHS
0603
$1/Set
100 Pieces/Set
Stock:255
C6, C8, C12, C27
MPN: CC0603JRNPO9BN220
Mfr.: YAGEO
Seeed SKU: 302010143
SMD CAP Ceramic 22pF-50V-5%-NPO
Datasheet » | Permalink
RoHS
0603
$1/Set
100 Pieces/Set
Stock:93
C2, C3, C16, C45
MPN: CC0805KKX5R8BB106
Mfr.: YAGEO
Seeed SKU: 302010178
SMD CAP Ceramic 10uF-25V-10%-X5R
Datasheet » | Permalink
RoHS
0805
$2.74/Set
50 Pieces/Set
Stock:76
C22
MPN: TAJB226K016RNJ
Mfr.: AVX
Seeed SKU: 302020013
SMD CAP Tantalum 22uF-16V
Datasheet » | Permalink
RoHS
AVX-B
$3.594/Set
20 Pieces/Set
Stock:9
L1,L6
MPN: WLB2012-471T20
Mfr.: WELL
Seeed SKU: 303030008
SMD Ferrite Bead 470R-2A
Datasheet » | Permalink
RoHS
0805
$1.23/Set
100 Pieces/Set
Stock:5
D1
MPN: 1N5819
Mfr.:
Seeed SKU: 304020027
SMD Diode Schottky 40V-1A
Datasheet » | Permalink
RoHS
DO-214AC
$1.395/Set
50 Pieces/Set
Stock:161
RST, RX, TX
MPN: 19-217-R6C-AL1M2VY-3T
Mfr.: Everlight
Seeed SKU: 304090042
LED-SMD Red Diffused
Datasheet » | Permalink
RoHS
0603
$1.565/Set
50 Pieces/Set
Stock:15
PWR
MPN: 19-217-G7C-AN1P2-3T
Mfr.: Everlight
Seeed SKU: 304090043
SMD LED Clear-Green
Datasheet » | Permalink
RoHS
0603
$1.565/Set
50 Pieces/Set
Stock:17
L
MPN: 19-217-BHC-ZL1M2RY-3T
Mfr.: Everlight
Seeed SKU: 304090045
SMD LED Clear-Blue
Datasheet » | Permalink
RoHS
0603
$1.565/Set
50 Pieces/Set
Stock:31
Q1,Q2
MPN: MMBT3906LT3G
Mfr.: ON
Seeed SKU: 305020002
SMD Transistors PNP 40V 200mA
Datasheet » | Permalink
RoHS
SOT-23
$0.86/Set
50 Pieces/Set
Stock:-3
Out Of Stock
Q3, Q4, Q16
MPN: CJ2305
Mfr.: JCET
Seeed SKU: 305030014
SMD MOSFET P-CH 8V 4.1A
Datasheet » | Permalink
RoHS
SOT-23
$0.781/Set
10 Pieces/Set
Stock:361
X1,X2
MPN: X053201602002
Mfr.: JINGPENGYUAN
Seeed SKU: 306010054
SMD Crystal 16MHz-8pF-20ppm-40R
Datasheet » | Permalink
RoHS
2P-SMD-5.0X3.2
$2.1485/Set
5 Pieces/Set
Stock:47
F1
MPN: SMD1206R500SF
Mfr.: TIANRUI
Seeed SKU: 307010002
SMD PPTC 750mA-16V
Datasheet » | Permalink
RoHS
1206
$2.266/Set
20 Pieces/Set
Stock:51
U1
MPN: ATMEGA328P-MU
Mfr.: Atmel
Seeed SKU: 310010005
SMD IC MCU;AVR;8-Bit;32KB;16MHz;1.8-5.5V
Datasheet » | Permalink
RoHS
VFQFN-32
$2.166/Set
1 Pieces/Set
Stock:-65
Out Of Stock
U5
MPN: ATMEGA16U2-MU
Mfr.: Atmel
Seeed SKU: 310010018
SMD IC MCU;AVR;8-bit;16KB;16MHz;2.7-5.5V
Datasheet » | Permalink
RoHS
32QFN
$2.8/Set
1 Pieces/Set
Stock:-66
Out Of Stock
U4
MPN: CJA1117B-3.3
Mfr.: JCET
Seeed SKU: 310030095
SMD PMIC; LDO;Vin 5.3V;3.3V;1A;Without En;1-Ch
Datasheet » | Permalink
RoHS
SOT-89
$1.5/Set
10 Pieces/Set
Stock:72
U2
MPN: MP1496DJ
Mfr.: Monolithic Power Systems
Seeed SKU: 310030121
SMD PMIC;DC-DC;Vin 4.5-16V;Adj;2A;500K;N-Sync;Buck;1-Ch
Datasheet » | Permalink
RoHS
TSOT23-8
$2.5/Set
5 Pieces/Set
Stock:18
SW1
MPN: TS-1188E
Mfr.: BEST
Seeed SKU: 311020023
SMD Button Side Plast;SPST;180gf
Datasheet » | Permalink
RoHS
4P-SMD-7.0X3.5X3.5H-90D
$2.868/Set
20 Pieces/Set
Stock:37
SW2
MPN:
Mfr.:
Seeed SKU: 311030005
SMD Switch ;SPDT;150gf
Datasheet » | Permalink
RoHS
6P-2.54-L7.0*W3.5*H1.5mm
$4.61/Set
20 Pieces/Set
Stock:6
USB
MPN: ST-USB-001G
Mfr.: SUNTECH
Seeed SKU: 320010000
SMD Micro USB-B-W/P
Datasheet » | Permalink
RoHS
5+4-0.65-L7.4*W5.0*H2.35mm
$2.648/Set
10 Pieces/Set
Stock:5
JP3
MPN: P125-1203A0BS116A2
Mfr.: YXCON
Seeed SKU: 320020027
DIP Yellow Male Header VERT
Datasheet » | Permalink
RoHS
2*3P-2.54-2.54-11.6/3.0mm
$1.718/Set
20 Pieces/Set
Stock:7
JP4
MPN: F185-1106A1BSYA3
Mfr.: YXCON
Seeed SKU: 320030019
DIP Yellow Female Header VERT
Datasheet » | Permalink
RoHS
1*6P-2.54-8.5mm
$1.684/Set
10 Pieces/Set
Stock:12
JP1
MPN: F185-1110A1BSYC1
Mfr.: YXCON
Seeed SKU: 320030059
DIP Yellow Female Header VERT
Datasheet » | Permalink
RoHS
1*10P-2.54-8.5mm
$2.105/Set
10 Pieces/Set
Stock:6
JP2,JP5
MPN: F185-1108A1BSYC1
Mfr.: YXCON
Seeed SKU: 320030065
DIP Yellow Female Header
Datasheet » | Permalink
RoHS
1X8P-2.54-8.5
$2.021/Set
10 Pieces/Set
Stock:68
I2C,UART
MPN: 1125S-4P
Mfr.: TAIFENG
Seeed SKU: 320110033
DIP White Male Header VERT;4Pin-2.0
Datasheet » | Permalink
RoHS
4P-2.0
$0.708/Set
30 Pieces/Set
Stock:10
J1
MPN:
Mfr.: BEST
Seeed SKU: 320120002
DIP Black DC Jack;2.1MM;
Datasheet » | Permalink
RoHS
PW-3P-2.1
$2.057/Set
10 Pieces/Set
Stock:44
Global Distributors
Digikey
Distributors in Europe
United Kingdom

Staff Picked


Recent History


Let us notify you when this product is back in stock!

Simply enter your details below and we will send you an e-mail when Seeeduino V4 is back in stock!
We will not send you any other e-mails or add you to our newsletter, you will only be e-mailed about this product!