Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
:: Sensors
Sensors
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
31
products)
1
2
3
4
5
...
[Next >>]
Product Image
Item Name-
Price
2-axis compass Module
Product Definition The 2-axis compass module integrates HMC6352 two-axis magnetic sensor with the required external circuits for heading computation. For the ultimate in electronic functionality, this innovative electronic compass provides an electronic compass function using two-axis magnetic...
$49.50
... more info
Alcohol Sensor MQ303A
MQ303A is a semiconductor sensor for Alcohol detection. It has very good sensitivity and fast response to alcohol, suitable for portable alcohol detector. Features: High sensitivity Fast response and resumelong life and low costMini size Datasheet download
$5.50
Add:
Dual Axis Gyroscope - IDG300
The IDG-300 MEMS gyroscope is an integrated dual-axis angular rate sensor designed for consumer and industrial applications requiring low cost, small size and high performance. The IDG-300 gyro leverages InvenSense’s patented gyro, MEMS and wafer-scale integration technologies to deliver...
$53.50
... more info
Flow switch--MR-W1-P
specification Max switch current: 0.5 A Max load current : 1.0 A Max resistance: 100 ohm Max load power: 10 w Max switch voltage: 100 vdc Min damage voltage: 220 vdc Min sensible flow: ≥0.1L/MIN Working flow range: 1-30L/MIN Min sensible pressure: ≥0.1 mpa Min...
$12.99
Add:
Gas Sensor -MQ5
FEATURES High sensitivity to LPG, natural gas , town gas Small sensitivity to alcohol, smoke. Fast response Stable and long lifeSimple drive circuit Typical detection ranges: MQ-5: town gases, hydrogen, 100ppm to 3,000ppm APPLICATION They are used in gas leakage detecting ...
$3.95
Add:
GPS Bee (50 channel u-blox 5 )
As somebody worry about the price of Seeeduino Stalker will be too high with GPS module , so we separate the GPS module away from stalker . And to make the GPS module easily to compatible with the existent shield , we use the same pin packaging as XBee wireless module.So you can put the GPS module...
$55.00
Add:
Displaying
1
to
6
(of
31
products)
1
2
3
4
5
...
[Next >>]
Featured Products - Sensors
GPS Bee (50 channel u-blox 5 )
$55.00
Monthly Specials For March
Piezoelectric vibration sensor
$8.90
$4.50
Save: 49% off
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Electronic Brick Shield V4
$19.50
$10.00
Save: 49% off
Danger Shield Complete kits
$27.90
$23.00
Save: 18% off
20 in 1!Basic components mixed pack
$4.90
$3.00
Save: 39% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart