Your cart is empty

Serial port bluetooth module (slave)

$19.50
Sale: $17.94
Save: 8% off
Industrial serial port bluetooth, Drop-in replacement for wired serial connections, transparent usage. You can use it simply for a serial port replacement to establish connection between MCU and GPS, PC to your embedded project and etc.

Default serail port setting:  115200(optional 4800,9600,19200), N, 8, 1
Pairing code:0000

Running in slave role: Pair with BT dongle and master module.

(Datasheet updated, now you can change the frequency by using AT commnads.)




Spec

● Bluetooth protocal:  Bluetooth Specification v2.0+EDR
● Frequency:  2.4GHz ISM band
● Modulation:  GFSK(Gaussian Frequency Shift Keying)
● Emission power:  ≤4dBm, Class 2
● Sensitivity:  ≤-84dBm at 0.1% BER
● Speed: Asynchronous:  2.1Mbps(Max) / 160 kbps, Synchronous: 1Mbps/1Mbps
● Security:  Authentication and encryption
● Profiles:  Bluetooth serial port




Power supply: +3.3VDC 50mA
Working temperature: ???0 ~ +55 Centigrade
Dimension: 26.9mm x 13mm x 2.2 mm
Easy adaption on Seeeduino UartSB v2.1

Application:

Computer and peripheral devices
GPS receiver
Industrial control
MCU projects

 

Only TXD, RXD, 3V3 and GND could be used under current SPP profile.


Add to Cart:

  • Model: WLS117A2M
  • Shipping Weight: 5Gram
  • 14 Units in Stock:


Current Reviews: 1

This product was added to our catalog on Wednesday 26 August, 2009.