Shop by Categories


  • Solar Charger shield

  • $13.50


  • SKU:
    INT107D3P
  • Weight:
    23 g
  • Designer:
  • Units in Stock:
    0




This product is no longer for sale, it has been replaced with Li-Po Rider.

The solar charger is a stackable shield to Arduino compatible platforms, enables adaptive battery power and act as energy harvester for in-field charging. You may use various batteries just to shift up for 5V output, or put on Li-ion battery and solar panel to form an autonomous sensor unit.

Charging:

  • Auto adjust charging current according to source capability 
  • Designed for inconstant supply like solar panel 
  • Optimized charging curve for Li-ion batteries 
  • Charging status indicator

Supplying:

  • 4.4 - 6V input voltage 
  • 5VDC regulated output  
  • Max 500mA output 
  • Max 87% conversion efficiency 
  • Build-in 1A over current protection

Documents:

Related Products

Li-po Rider
$7.90
Reg: $9.50
You save: $1.60 
Add to Cart

Customers Who Bought This Product Also Purchased

Recently Viewed

See All

Let us notify you when this product is back in stock!

Simply enter your details below and we will send you an e-mail when Solar Charger shield is back in stock!

We will not send you any other e-mails or add you to our newsletter, you will only be e-mailed about this product!






  • Follow Us
  • RSS Product Feed :: Solar Charger shield
  • Follow Us
  • Watch Us

Feedback