Your cart is empty

Mechanical

 


Product Image Item Name- Price
Bread board Clear - 8.2*6.2 cm

Bread board Clear - 8.2*6.2 cm

This is a half size breadboard, good for small projects. It's 8.2 cm x 6.2 cm with a standard double-strip in the middle and two power rails on both sides. You can pull the power rails off easily to make the breadboard as thin as 3.5cm  and stick it onto an Arduino protoshield. You can also cut...
$5.50  $3.90
Save: 29% off


Add:

Basic Bread board - 16.5*5.5 cm

Basic Bread board - 16.5*5.5 cm

Dimensions: 16.5*5.5 cm Horizontal: 1-60 Vertical: A-J 4 power lanes
$8.50  $5.50
Save: 35% off


... more info
Sold Out

2.54mm pitch pin headers - DUAL male 40 pin for Arduino/Seeeduino

2.54mm pitch pin headers - DUAL male 40 pin for Arduino/Seeeduino

This is a original desigh from seeedstudio.Perfect fit for Arduino/Seeeduino female headers,simple but really useful. Longer pin length:  10mm   shorter pin length :   6mm
$0.70

Add:
Min:  5
2.54mm pitch pin headers - female 6pin in 1 line (10pcs pack)

2.54mm pitch pin headers - female 6pin in 1 line (10pcs pack)

Popular square pins, compatible to Arduino headers and many others.10 pcs per pack.
$1.50

Add:

2.54mm pitch pin headers - male 40 pin SIL

2.54mm pitch pin headers - male 40 pin SIL

Popular square pins, compatible to Arduino female headers and many others.
$0.55

Add:
Min:  10
2.54mm pitch pin headers - male 40p 90 degree bent SIL

2.54mm pitch pin headers - male 40p 90 degree bent SIL

$0.90

Add:
Min:  5


Monthly Specials For March

Bread board Clear - 8.2*6.2 cm
Bread board Clear - 8.2*6.2 cm
$5.50  $3.90
Save: 29% off
Basic Bread board - 16.5*5.5 cm
Basic Bread board - 16.5*5.5 cm
$8.50  $5.50
Save: 35% off