The Bus Pirate universal serial interface

Interfacing a new IC can be a hassle. Breadboarding a circuit, writing code, hauling out the programmer, or maybe even prototyping a PCB. We never seem to get it right on the first try.


The ‘Bus Pirate???is a universal bus interface that talks to most chips from a PC serial terminal, eliminating a ton of early prototyping effort when working with new or unknown chips. Many serial protocols are supported at 0.6-5.5volts, more can be added.
* 1-Wire
* I2C
* SPI
* JTAG
* Asynchronous serial
* MIDI
* PC keyboard
* 2- and 3-wire libraries with bitwise pin control
We added other stuff we need, like,
* 0-6volt measurement probe
* 1hz-40MHz frequency measurement
* 1kHz - 4MHz pulse-width modulator, frequency generator
* On-board multi-voltage pull-up resistors
* On-board 3.3volt and 5volt power supplies with software reset
* Macros for common operations
* Bus traffic sniffer (SPI)
* A bootloader for easy firmware updates
This product was added to our catalog on Thursday 23 April, 2009.