Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections
->
|_ Dangerous Prototypes
|_ Open workbench
|_ Robotic
|_ Smart meter
|_ [Rainbowduino related]
|_ [Lilypad related]
|_ [MultiTouch related]
|_ [Monome related]
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Theme Collections
:: [Monome related]
[Monome related]
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
9
products)
1
2
[Next >>]
Product Image
Item Name-
Price
1.8mm Red LED for push buttons - Axial
Tiny LED with fit for push button, fit for monome-like projects. Description : 1.Axial type (1.7mm Lamp). 2.Emitted color: Yellow Green/Red/Blue/Yellow/Pure Green Specification : VF (V) TYP. IF=20mA:1.7. IR (UA) MAX. VR=5V:10. IV (mcd) IF=20mA(MIN) : 0.8. IV (mcd)...
$0.08
Add:
Min: 50
64 LED button Pad V2.0 - for monome-like all in one buttons
Dimension: 122.5mm*122.5mm*1.6mm. Compatible with Arduinome or 40h logic board. Color: Absolute Black. 8*8 kit fully assembled Unitable by "shunts" to extent to 16*16 aray. PCB file and scheme: >> click More pics about this product >> click
$16.50
Add:
Acryl transparent button box for Monome
A cool monome button box designed by Atom Riot, made of acryl, light weight and stable. Before assembled,Covered with white gummed paper.Leave it if you like it to be white. Transparent design, try add more LEDs into this box! Assembled view Click to view more pic
$13.50
Add:
Double 8 pin dual-female jumper cable- 200mm
Length: 200mm Pin: Align to 2.54mm grid Head: 2*8 dual female
$1.20
Add:
industrial Rubber button with separate LED
This is from a discussion in monome.org. I posted our Monome-like all-in-one button, and evilpaul replied with much bigger ones he had experiened. I recalled about this button, which I have sampled but abandoned for its size. Since there are even more giant ones like using arcade buttons, these...
$2.00
Add:
Monome-like all-in-one button [RED]
Aha~! We have finally found an awesome button for monome like projects~ This button was used for industrial control, a ABS plastic model frame with LED inside. Just ready to transfom to a monome part. Comparing to other monome buttons, this one is outstanding: Cheap : We are ordering in volumne,...
$1.00
Add:
Min: 16
Displaying
1
to
6
(of
9
products)
1
2
[Next >>]
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Ethernet adapter for MCU projects
$27.50
$19.00
Save: 31% off
LilyPad Arduino Main Board
$21.95
$19.95
Save: 9% off
Wiichuck- A Wii-Nunchuck break out board
$4.00
$3.50
Save: 13% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart