Your cart is empty

[Rainbowduino related]

 


Product Image Item Name- Price
60mm square 8*8 LED Matrix - super bright RGB

60mm square 8*8 LED Matrix - super bright RGB

We finnally convinced a factory which produces outdoor display to sell us a "small" qty of their intermediate material... It's really super bright and accurate in color. The beautiful model in video is driven by 3.3v Seeeduino directly. You will need to have a circuit to get it fully...
$23.50

Add:

DC jack to JST 2pin Converter

DC jack to JST 2pin Converter

DC jack to JST 2pin converter, needed by Seeeduino and rainbowduino.  
$0.80

Add:

Rainbowduino LED driver platform - Plug and Shine!

Rainbowduino LED driver platform - Plug and Shine!

Rainbowduino is an Arduino compatible controller board with professional LED driving capacity. Click to enter Rainbowduino carnival gallery ●Arduino compatible ●Open source library and community contributed examples ●No external circuit required, plug and shine! ●24...
$21.50  $19.00
Save: 12% off


Add:

Wall Adapter Power Supply - 6.5VDC 2A

Wall Adapter Power Supply - 6.5VDC 2A

Description:  High quality switching 'wall wart' AC to DC 6.5V 2A wall power supply .It is sperical designed for Rainbowduino , also works well on Arduino/seeeduino. Works with 100-240VAC inputs. Note: You need a DC jack to JST 2 pin converter to use this product on Seeeduino/Rainbowduino. ...
$4.90

Add:



Featured Products - Theme Collections


Monthly Specials For March