Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections
->
|_ Dangerous Prototypes
|_ Open workbench
|_ Robotic
|_ Smart meter
|_ [Rainbowduino related]
|_ [Lilypad related]
|_ [MultiTouch related]
|_ [Monome related]
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Theme Collections
:: Robotic
Robotic
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
9
products)
1
2
[Next >>]
Product Image
Item Name-
Price
2WD Arduino Mobile platform
This a well designed, Arduino compatible mobile robot development platform,you can build it and program it easily with tons of published free codes. Compare with the last mobile platform, this one has a tough aluminium body with mounting holes, you can add Variety of sensors to make it more...
$42.00
Add:
4WD Arduino robot platform (global free shipping)
This a well designed, Arduino compatible mobile robot development platform,you can build it and program it easily with tons of published free codes. The high-strength aluminum alloy body material provides flexibility in rapid movement particularly in outdoor grass, gravel, sand or sloped surface....
$51.00
Add:
House Care Robot - heavy duty platform
HCR(House care robot) mobile robot kit is a two wheel drive mobile robot platform which has three levels included . By adding variety of modules like Wifi module, camera module,GPRS module etc... to HCR, you can make it become your Home care robot, control it though your cellphone or internet. ...
$325.00
Add:
Pan and Tilt kit (without servo)
Pan and Tilt assembly for horizontal surface mount. Made using two servo brackets. Perfect for your small remote piloted robot! Assembled view: Parts list: Multi-purpose servo bracket X2 C-servo bracket X1 Mounting screws X1(bag) Document: Refered assembly instructions Related...
$19.00
$17.00
Save: 11% off
Add:
RB-421 Servo 2 Pcs Pack
RB-421 is a high quality ,low-cost servo for all your mechatronic needs. It comes with a 3-pin power and control cable, even a dozen of hardware as shown. Specifications : 1.Control System:+Pulse Width Control 1500usec Neutral2.Operating Voltage:4.8-6.0 Volts3.Operating Temperature...
$23.00
$20.00
Save: 13% off
Add:
Servo Horn for MG-995
Horn for MG-995 servo,screws included.
$1.50
Add:
Displaying
1
to
6
(of
9
products)
1
2
[Next >>]
Monthly Specials For March
Pan and Tilt kit (without servo)
$19.00
$17.00
Save: 11% off
TowerPro SG-5010 Servo
$10.50
$8.90
Save: 15% off
TowerPro Airplane 9g SG-90 Mini Servo
$7.00
$5.70
Save: 19% off
RB-421 Servo 2 Pcs Pack
$23.00
$20.00
Save: 13% off
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
Acrylic frame for 20*4 LCD - Twatch compatible
$4.00
$2.50
Save: 38% off
Piezoelectric vibration sensor
$8.90
$4.50
Save: 49% off
Electronic Brick Chassis V1.1
$14.50
$13.50
Save: 7% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart