Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections
->
|_ Dangerous Prototypes
|_ Open workbench
|_ Robotic
|_ Smart meter
|_ [Rainbowduino related]
|_ [Lilypad related]
|_ [MultiTouch related]
|_ [Monome related]
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
::
Theme Collections
::
Robotic
:: TowerPro Airplane 9g SG-90 Mini Servo
TowerPro Airplane 9g SG-90 Mini Servo
Product 8/9
larger image
$7.00
$5.70
Save: 19% off
TowerPro SG90 is a high quality,low-cost servo for all your mechatronic needs. It comes with a 3-pin power ,control cable and motunting hardware.
Features:
3 pole ferrite, all nylon gear
Top ball bearing
Operating Voltage: 4.8V~6.0V
Operating speed: 0.12sec/60 degree
Output torque: 1.6kg/cm 4.8V
Dimension:
21.5 x 11.8 x 22.7mm
Weight: 9g
Add to Cart:
Model: MOT110E2M
Shipping Weight: 15Gram
5 Units in Stock:
This product was added to our catalog on Monday 27 July, 2009.
Customers who bought this product also purchased...
Digital Storage Oscilloscope with Panels
Wiimote 3-Axis Accelerometer module - ADXL330
Aluminium Case for small projects - 113*70*25 (mm)
Seeeduino Catalyst Pack trimmed version
2WD Arduino Mobile platform
XBee® RF Modules ZNet 2.5 - 1 mW, Chip Antenna
Lithium Ion polymer Batteries - 1050mAh
[Pre-order] Open Workbench Logic Sniffer
Infrared Remote Control Receiver Module
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Tell A Friend
Tell someone you know about this product.
Notifications
Notify me of updates to
TowerPro Airplane 9g SG-90 Mini Servo
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart