Your cart is empty

TowerPro SG-5010 Servo

$10.50  $8.90
Save: 15% off
Description:

TowerPro SG5010 is a high quality but really low-cost servo for all your mechatronic needs. It comes with a 3-pin power and control cable, even a dozen of hardware as shown.



Features:

3 pole ferrite, all nylon gear

Top ball bearing

Operating Voltage: 4.8V~6.0V

Operating speed: 
0.20sec/60degree (4.8V)
0.16sec/60degree (6.0V)

Stall torque: 
5.2kg*cm (4.8V)
6.5kg*cm (6.0V)

Temperature Range: -20℃~60℃

Dead band width: 4ms

5.2kg*cm (4.8V)
6.5kg*cm (6.0V)

Temperature Range: -20℃~60℃
Dead band width: 4ms

Dimension: 
41 x 20 x 38mm
Weight: 41g
Connector wire length: 30cm

Add to Cart:

  • Model: MOT107E2M
  • Shipping Weight: 50Gram
  • 44 Units in Stock:


Current Reviews: 1

This product was added to our catalog on Monday 27 July, 2009.