TRINITY BUNDLE - PCB service for 3 designs combined

$89.00

About PCB(A) service:
As hobbyists ourselves, we organize local mfg power, panelize designs, reduce the shipping cost, and ensure the quality. It will be a source to sustain our studio along with other services we provide.

Trinity Bundle:
Intro: Combining designs with total size <500sq.cm (77.5sq.inch)
Price: $89
Board size: Max 500sq.cm (77.5sq.inch)
PCB Layers: 2
Silk screen: yes
Shipping: free
Limit: only one in each order
Suggested for: sandbox for starters, prototyping, breakout for SMT components, or a trial run.

We will panelize them and produce up to 500 sq.cm in total. The calculation is like this: If the panelized size of your three design is 50 sq.cm, you will get max 10 copies for each design, totally 30 pcs. Please note here, that the panelized size of your design would usually be bigger than a simple sum of three designs.

Specification
  • FR-4 material 0.8-2mm thickness
  • 6mil spacing minimum
  • 6mil traces minimum
  • 10mil minimum drill size
  • Board Outline precision ±0.2mm
  • Soldermask both sides
  • Silkscreen both sides
  • 1oz Copper
  • No limit on the number of vias
  • No limit on pads or components
  • Color: Black, White, Yellow, Green, Blue, Red
Demo:




Seeeduino PCB

Service comparison chart:


File format
We accept Eagle, Protel, Allegro, and preferably Gerber files.

How to place an order?
1. Customer sends us PCB files to PCB@seeedstudio.com
2. We exam the file and confirm about the details.
3. Customer adds corresponding item into shopping cart and proceed.

Please visit our forum for FAQ and other info, suggestions welcomed!

Add to Cart:

  • Model: PCBTRINITY
  • Shipping Weight: 10 g
  • 1000 Units in Stock


This product was added to our catalog on Wednesday 20 August, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart