UartSB - a little more powerful USB to Serial converter

$13.50

Intro

UartSB adds USB connectivity to your project easily. It's pluggable to computer USB port with no extra cable, with user orineted consideration to maximize the functionality of a USB-Uart adapter.

To burn bootloader, you may refer to this: http://www.geocities.jp/arduino_diecimila/bootloader/index_en.html

Features:

  • FT232RL chip
  • For Windows, Linux, and Mac OSX
  • Direct plug to USB port.
  • 3.3 and 5V power output
  • USB 2.0 protocol
  • Full pin out for Bitbang mode
  • Mounting screws
  • ICSP pin ready


Scratch proof Aclyric laser cut from mobile phone screen material.
Easy to mount on Bread board.

Usages:


Pose A for USB - Serial conversion


Post B for Bitbang mode


Pose C for PC Serial connection



Add to Cart:

  • Model: UARTSBV01
  • Shipping Weight: 20 g
  • 7 Units in Stock


This product was added to our catalog on Friday 07 November, 2008.

Your IP Address is: 38.103.63.59
Template designed by Sage Fish.com. Copyright © 2009 Zen Cart. Powered by Zen Cart