Shop by Categories


  • G1/2 Water Flow sensor

  • $9.50

  • Shenzhen 2U

  • SKU:
    POW110D3B
  • Weight:
    43 g
  • Designer:
    Others




Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse Signal.

How to Use?
Specifications:

Working voltage5V-24V
Maximum current 15 mA(DC 5V)
Weight 43 g
Flow rate range 1~30 L/min
Operating temperature 
Liquid temperature
0°C~80°C
<120°C
Operating humidity35%~90%RH
Operating pressure under 1.75Mpa
Store temperature -25°C~+80°C
Store humidity25%~90%RH

Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Related Products

Customers Who Bought This Product Also Purchased

Recently Viewed

See All


  • Follow Us
  • RSS Product Feed :: G1/2 Water Flow sensor
  • Follow Us
  • Watch Us

Feedback