Home
About Us
Blog
Forum
Order Tracking
Distributors
Contact us
New Products
Specials
My Account
View Cart
Contact Us
Log In
or
Register
Advanced Search
Your cart is empty
US Dollar
Currency:
English
Language:
Categories
Power supply
Theme Collections->
Arduino family
Electronic Brick->
Basic parts->
Rare parts
IC
Sensors
Wireless
Shields
Displays
Motors
Cables
LED->
RFID
Tools
KITs
Open source service->
Misc
Specials ...
New Products ...
Featured Products ...
All Products ...
Translations
Follow us
Home
:: Wireless
Wireless
Filter Results by:
Items starting with ...
A
B
C
D
E
F
G
H
I
J
K
L
M
N
O
P
Q
R
S
T
U
V
W
X
Y
Z
0
1
2
3
4
5
6
7
8
9
Displaying
1
to
6
(of
22
products)
1
2
3
4
[Next >>]
Product Image
Item Name-
Price
2.4Ghz Antenna (With interface cable)
Description: 2.4GHz Duck Antenna with interface cable. Compatible with XBee Pro series2 RF module. Related product: XBee Pro series2 RF module
$8.50
... more info
2KM Long Range RF link kits w/ encoder and decoder
This is a super long range 433mhz RF link kit Comes with VCO , PLL technology, steady Frequency and super anti-jamming ability. You can directly use it with your project like wireless data transport and remote control etc… Spec: ●Working volt : 5V-9V ●Working current :...
$18.00
Add:
315Mhz remote relay switch kits - 2 channels
This remote switch allows you to remotely control any 12 Volt DC device. Perfect for controlling any 12V devices such as Lights , Fans,Landscaping Lighting and more. This easy-to-wire kit is perfect for anybody with a basic knowledge of electrical wiring, and can easily be wired to many 12V...
$19.50
Add:
315Mhz remote relay switch kits - 4 channels
This remote switch allows you to remotely control any 12 Volt DC device. Perfect for controlling any 12V devices such as Lights , Fans, Landscaping Lighting and more. This easy-to-wire kit is perfect for anybody with a basic knowledge of electrical wiring, and can easily be wired to many 12V...
$27.50
Add:
315Mhz RF link kit
The kit is consisted of transmitter and receiver, popular used for remote control. Basic spec: Frequency: 315Mhz. Modulation: ASK Receiver Data Output: High - 1/2 Vcc, Low - 0.7v Transmitor Input Voltage: 3-12V (high voltage = more transmitting power) Demo Scheme could be downloaded here. Library...
$4.90
Add:
315Mhz RF link kits - with encoder and decoder
Basic spec: Frequency: 315Mhz. Modulation: ASK Working Voltage: 3-12VDC(Transmitter), 5VDC(Receiver) Receiver Sensibility: -105dbm Emission Distance: 100m in open ground *Defaultly 315Mhz receiver, exchangable with 433Mhz receiver. Warning: this kit is not suitable for data transfer but...
$9.50
Add:
Displaying
1
to
6
(of
22
products)
1
2
3
4
[Next >>]
Monthly Specials For March
XBee® Shield V1.1 by seeedstudio
$13.50
$7.50
Save: 44% off
Login
Email:
Password:
Forgotten Password
Create Account
Information
Shipping & Returns
Site Map
Gift Certificate FAQ
Discount Coupons
Newsletter Unsubscribe
Resources
Fusion PCB service
Fusion KIT service
Specials -
more
TowerPro Airplane 9g SG-90 Mini Servo
$7.00
$5.70
Save: 19% off
Ethernet adapter for MCU projects
$27.50
$19.00
Save: 31% off
Seeeduino v2.12 fully Assembled - Arduino compatible
$22.50
$19.00
Save: 16% off
We Recycle
Home
::
Distributors
::
Contact us
Copyright © 2010
Seeed Studio Depot
. Powered by
Zen Cart