nRF52840 Module with Ceramic Antenna
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is Bluetooth Low Energy (BLE) module using Nordic NRF52840 SoC solution. The nRF52840 is designed around an ARM Cortex-M4 CPU with floating Point unit (FPU) and has 1MB flash with cache and 256kB RAM. As such it has the ability to support complex and demanding applications as a single chip solution. It offers a wealth of peripherals that include NFC, USB and multiple interface options including Quad SPI (QSPI). Security is paramount in today's IoT designs and the nRF52840 has high-end security features included to achieve best in class security with an ARM Cryptocell-310 cryptographic system on chip and a full AES 128-bit encryption suite.
Features:
Full Bluetooth 5 support for long radio
Processing power and flash flexibility
Multiprotocol radio
Power Efficiency
Specifiicaitons:
Bluetooth 5 ready multi-protocol radio
-2Mbps
-Long range
-Advertising extensions
-Improved coexistence(CSA#2)
IEEE 802.15.4 radio support
-Thread
-Zigbee
32-bit ARM Cortex-M4F@64MHZ
Up to 111dB link budget for Bluetooth long range mode
Full-speed 12Mbs USB controller
NFC Tag-A
Software stacks available as downloads
Programmable output power form +8dBm to -20dBm
On-air compatible with nRF51,nRF24L and nRF24AP series
High-precision RSSI
128 bit AES/ECB/CCM/AAR co-processor
Single-ended antenna output (on-chip balun)
Application develpment independent of protocol stack
Wide supply voltage range +1.7V to 5.5V
QSPI/SPI/2-wire/I²S/PDM/QDEC
Programmable Peripheral Interface - PPI
High speed SPI interface 32MHz
Quad SPI interface 32MHz
EasyDMA for all digital interfaces
RAM mapped FIFO using EasyDMA
12bit/200K SPS ADC
On-chip DC-DC buck converter
Quadrature demodulator
-96dBm Sensitivity for Bluetooth Low Energy
Arm cryptoCell CC310 crytographic security modele
Applications:
Internet of Things(IoT)
SmartHome sensors
Computer peripherals
A4WP "Rezence" wireless charging
Sports and fitness sensors and hubs
Smart watches
Interactive games
Wearables
Connected white goods
Voice-command smart remotes
Beacons
Connected health products
RC Toys
Building automation and sensor networks
Pin assignments
Technical details
Dimensions | 18mm x14mm x1.6mm |
Weight | G.W 10g |
Battery | Exclude |
Chip | nRF52840 QIAAC0 Revision 1 |
BLE Antenna | Ceramic Antenna |
BT Range | @500 meter for Bluetooth 5 |
Part List
nRF52840 Module | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |