browse similar project, for better service

Balanduino - Balancing Robot Kit

The Balanduino is a new Arduino compatible Open Source balancing robot kit - easy to assemble, program, play with and expand!

Detailed information

OpenBCI

A customizable and fully open brain-computer interface platform that gives you access to high-quality brain wave data.

Detailed information

BlinkyTape

BlinkyTape is a flexible and portable LED strip with 60 pixels and integrated BlinkyBoard USB-programmable light processor.

Detailed information

Ninja Blocks

The Ninja Block is controlled with "if this then that" style tasks and connects your things to the web (Dropbox, Twitter, & more).

Detailed information

Papilio DUO - Drag and Drop FPGA Circuit Lab for Makers

Simply draw circuits connected to an Arduino-Compatible chip. Supercharge your sketches and unleash your inner DaVinci!

Detailed information

The Choosatron

The Choosatron is a Choose Your Own Adventure inspired story printer. Wi-Fi connected and fully hackable!

Detailed information

Gameduino 2

Hand-held modern gaming for Arduino

Detailed information

Espruino Pico

Control Electronics quickly and easily with a USB key that runs JavaScript

Detailed information

Espruino

The world's first JavaScript microcontroller for beginners or experts, now Open Source. Be creative with intelligent control!

Detailed information

Flutter

Flutter is an open source ARM-powered wireless Arduino with 1000m+ (3200 ft) range and 256-bit AES hardware encryption.

Detailed information

AllPixel - USB Interface For All Your LED Needs

Control of up to 680 pixels on any of the popular LED strips from any device with a USB port! One controller to rule them all!

Detailed information

LOGi FPGA Development Board for Raspberry Pi - Beaglebone

LOGI, when FPGA meets community supported ARM platforms.

Detailed information

ClockTHREE Jr.

ClockTHREE Jr. is an 9"x9" Open Hardware word clock. Currently we support 4 languages: English, German, Dutch and French. Add yours!

Detailed information

uArm

uArm is an Arduino-powered desktop 4-axis parallel-mechanism robot arm, modeled after the ABB industrial PalletPack robot.

Detailed information

Quirkbot

Make your own toys! Build and program quirky robots, blinking outfits and weird sounding creatures out of regular drinking straws

Detailed information

Phoenard

The ultimate combination of an Arduino-compatible board and your day-to-day Gadget in one handheld Device.

Detailed information

Primo - Teaching programming logic to children age 4 to 7

Primo is a playful physical programming interface that teaches children programming logic without the need for literacy

Detailed information

GoPiGo

The GoPiGo is a delightful and complete robot for the Raspberry Pi that turns your Pi into a fully operating robot.

Detailed information

PIXEL V2

Retro pixel art display with 1024 LED pixels controlled from your smartphone or PC

Detailed information