3D Printing Fields marked with an asterisk (*) are required.

We offer 2 - 20 pieces 3D printing online service. Lead time are 4-6 days (excluding the Chinese Festival).

If you have other requirements can't order online please click here for a quotation.

Only .stl file accepted

Allow other makers to view or download it freely.
Files can not be changed after payment, please double check your files.
← Back
Specification
Specification FDM SLA
File formats STL/ IGS/ STEP/ X_T STL/ STP/ PRT/ IGS
Material PLA photosensitive resin
Theoretical Precision ±0.1mm ±0.05mm
Thickness ≥1.3mm ≥0.6mm
Diameter of hole ≥2mm ≥0.5mm
Layer Thickness 0.1mm≤thickness≤ 0.35mm ——
Build Dimension ≤200*120*120mm ≤600mm*600mm
Natural Color Transparent Milk White