3W Solar Panel 138*160

From Wiki 来自痴汉的爱
Jump to: navigation, search

Contents

Introduction

This is a custom solar panel, which mates directly with many of our development boards and has a high efficiency at 16%. Unit has a clear epoxy coating with hard-board backing. Robust sealing for out door applications!

Model:POW92136O

3wsp.JPG

Specification

  • PCB size : 138*160*1.5 mm
  • Monolithic : 10.93*156 mm
  • Efficiency : 16%
  • Voltage:5.5V;
  • Current:540mA
  • Power:3W
  • Connector: 2.0mm JST
  • Type:156 Two line;
  • PCB Material : all Glass fiber
  • PCB requirements : positive
  • Quality requirements :
    • flatness less than 0.1mm
    • clean, does not allow to have the scratch
    • take off paint the phenomenon, such as a hole does not allow to have the deviation
  • Note : tolerance Positive and negative 0.1mm
  • Name: PET laminated (138*160)
  • Arrangement:1*11(series)NO spacing posted artical black

Dimentions

3W.jpg

How to buy

Click here to buy 3W Solar Panel 138*160.

Personal tools
Namespaces

Variants
Actions
Bazaar
Navigation
Collections
Toolbox