60mm square 8*8 LED matrix - super bright RGB
Contents |
Introduction
This is a bright 8x8 RGB LED matrix suitable for use with the Rainbowduino LED Driver Platform.It's really super bright and accurate in color. The beautiful model is driven by 3.3v Seeeduino directly. You will need to have a circuit to get it fully tuned.LED Matrix's are great fun, you can create funky patterns, scroll messages, or create something entirely bizarre.
Note:Please notice that some Specifications has changed in the Electro-Optical characteristic form .
Model: LED204A5B
Application Ideas
- create funky patterns, scroll messages, or create something entirely bizarre.
Electro-Optical characteristic
Note:Please notice that some Specifications has changed in the Electro-Optical characteristic form .Now you can see the red font is the newest parameter and the old parameter is in the parentheses.
| Product Model | Emitted color | Forward voltage (IF=20mA)/VF |
Luminous intensity (IF=20mA)VF |
Dominant Wavelength (IF=20mA)/λd | ||
| MIN | TPY | MIN | TYP | |||
| GTM2088ARGB-24(GTM2088ARGB-13) | RED | 1.9 | 2.3 | 110(100) | 120(110) | 622~625 |
| GREEN | 3.0 | 3.4 | 240(220) | 270(240) | 522.5-523.55(523.75) | |
| BLUE | 3.0 | 3.4 | 70 | 80 | 467.5~468.75(468.75~470) | |
Absolute Maximum Ratings
| Reverse voltage(V) | Continuous Forward Current(mA) | Peak forward Current(mA) | Power dissipation(mw) | Operation Temperature range(℃) | Storage temperature Range(℃) |
| 8 | 50 | 70 | 150 | -40~80 | -40~80 |
| Approved By | Checked By | Designed By | |||
Schematic
Mechanic Dimensions
FAQ
Please list your question here:
Support
If you have questions or other better design ideas, you can go to our forum or wish to discuss.
Version Tracker
| Revision | Descriptions | Release |
|---|---|---|
| v0.9b | Initial public release | Sept 13, 2008 |
Additional Idea
The Additional Idea is the place to write your project ideas about this product, or other usages you've found. Or you can write them on Projects page.
How to buy
Click here to buy: http://www.seeedstudio.com/depot/60mm-square-88-led-matrix-super-bright-rgb-p-113.html?cPath=163_165.
See Also
- Rainbow Cube kit - RGB 4*4*4 (Rainbowduino Compatible)
- Rainbowduino LED driver platform - Atmega 168
- Rainbowduino LED driver platform - Atmega 328
- Rainbowduino Extension Board v0.9b
- USB Universal LCD backpack v1
Licensing
This documentation is licensed under the Creative Commons Attribution-ShareAlike License 3.0 Source code and libraries are licensed under GPL/LGPL, see source code files for details.
External Links
Links to external webpages which provide more application ideas, documents/datasheet or software libraries.

