DevDuino sensor node

From Wiki 来自痴汉的爱
Jump to: navigation, search

devDuino Sensor Node (ATmega 328) is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01+.
You can easily connect other sensors (Grove series) or actuators to this platform, to build your remote monitoring or controlling system..

devDuino Sensor Node V1.2 (ATmega 328) devDuino Sensor Node V1.3 (ATmega 328) devDuino Sensor Node V2.0 (ATmega 328) devDuino Sensor Node V2.2 (ATmega 328) devDuino Sensor Node V3.0 (ATmega 328)
devDuino Sensor Node V4.0 (ATmega 328)


Here lists the comparison among various versions:

Parameter devDuino Sensor Node V1.2 devDuino Sensor Node V1.3 devDuino Sensor Node V2.0 devDuino Sensor Node V2.1 devDuino Sensor Node V2.2 rev1 devDuino Sensor Node V3.0 devDuino Sensor Node V4.0
Product Release Date 04.11.2013 31.03.2014 28.03.2014 21.10.2014 18.10.2015 23.08.2014 22.12.2014
Production Status Not produced In production Not production In production In production In production In production
Jumper (RFpower) YES NO NO NO NO NO NO
Voltage Divider YES YES YES YES NO NO NO
E2prom onboard NO NO NO NO 64kb SPI flash NO NO
IC Cripto verification NO NO NO NO ATSHA204A NO NO
OTA firmware updates NO NO NO NO Supports NO NO
Built-in sensor MCP9700 (temperature) MCP9700 (temperature) MCP9700 (temperature) MCP9700 (temperature) MCP9700 (temperature) MCP9700 (temperature) HTU21D (temperature & humidity)
Battery RC2032 x 1 RC2032 x 1 AAA x 2 AAA x 2 AAA x 2 0.5W Solar Panel

1.5 F Super capacitor

CR123A х 1
Size 30 х 40 (with RF module 30 х 60) mm 30 х 40 (with RF module 30 х 60) mm 30,5 x 67 mm 32 x 68.5 mm 32 x 68.5 mm 55 x 70 mm (break off 31.4 x 57.3) 30 x 65 mm

Personal tools
Namespaces

Variants
Actions
Bazaar
Navigation
Collections
Toolbox