Electronic brick - Temperature sensor(Analog)
Introduction
A temperature sensor based on thermistor. Can be used to detecting environment temperature.
Model:ELB108C5M
Electronic Bricks?
Yes! We can build electronics projects just as easy as piling bricks. Arduino and community have made the programming much easier than ever before. How about some elixir on hardware part? Maybe it is not yet convenient to make complex interfaces, but we can at least start from the most commonly used modules.
By using electronic bricks, you may connect Arduino compatible boards easily with various digital, analog and I2C/Uart interfaces. These the breadboard-less firm connection are prepared to extensive modules like poteniometers, sensors, relays, servos...even buttons, just plug and play.
Each terminal module has buckled port with VCC, GND and Output, which has corresponding port on the sensing board, with a plain 2.54mm dual-female cable you may start playing already. Buckled brick cables are like cement for bricks, make the connections easier, secure and more professional looking.
Features
- feature1
- feature2
- feature3
Application Ideas
- Application1
- Application2
- Application3
Cautions
The warnings and wrong operations possible cause dangerous.
Schematic
It is the schematic, the circuit about Eagle resource like .pdf should linked here in order to avoid memory exhausted.
Specification
May include key specification and other specifications.
Pin definition and Rating
Mechanic Dimensions
Usage
Hardware Installation
Programming
Includes important code snippet. Demo code like :
Demo code { }
Example
The projects and application examples.
Bill of Materials (BOM) /parts list
All the components used to produce the product.
FAQ
This is Sensors FAQ, users can find questions and answers here for Electronic brick products.
Support
If you have questions or other better design ideas, you can go to our forum or wish to discuss.
Version Tracker
| Revision | Descriptions | Release |
|---|---|---|
| v1.0 | Initial public release | Aug 04, 2009 |
Bug Tracker
Bug Tracker is the place you can publish any bugs you think you might have found during use. Please write down what you have to say, your answers will help us improve our products.
Additional Idea
The Additional Idea is the place to write your project ideas about this product, or other usages you've found. Or you can write them on Projects page.
Resource
How to buy
Click here to buy Electronic brick - Temperature sensor(Analog) on SEEED Bazaar: http://www.seeedstudio.com/depot/electronic-brick-temperature-sensoranalog-p-478.html?cPath=48_52
See Also
Other related products and resources.
Licensing
This documentation is licensed under the Creative Commons Attribution-ShareAlike License 3.0 Source code and libraries are licensed under GPL/LGPL, see source code files for details.
External Links
Links to external webpages which provide more application ideas, documents/datasheet or software libraries