Grove - High Temperature Sensor

From Wiki 来自痴汉的爱
Jump to: navigation, search

中文

High Temperature Sensor 01.jpg

Thermocouples are very sensitive, requiring a good amplifier with a cold - compensation reference. The Grove - Temperature Sensor USES a K type thermocouple Temperature detection, with a Thermistor to detect The ambient Temperature as Temperature compensation. The detectable range of this Sensor is -50-600℃ , and The accuracy is ±(2.0% + 2℃)


Get One Now Banner.png


Contents


Specifications

  • Voltage:3.3 ~ 5V
  • Max power rating at 25℃ :300mW
  • Operating temperature range:-40 ~ +125 ℃
  • The temperature measurement range is (-50 ~ +600℃)
  • Amplifier output voltage range (0 ~ 3.3 V) mv
  • Cold junction compensation (environment temperature measurement)
  • Thermocouple temperature measurement accuracy of + / - 2.0% (+ 2 ℃)



Getting Started

Here is an example to show you how to read temperature information from the sensor.

We need a Seeeduino V3.0 and a Grove - High Temperature Sensor.

Hardware Installation

There's a I2C Port on Seeeduino, actually it's connect to A4 and A5 else. So we can use this port to read data from the sensor.

Let's plug this sensor to I2C port of Seeeduino.

Download Code and Upload

You can download the library in here

Then extract the library the Library folder of Arduino, open the demo in examples folder.

Then upload it to your Seeeduino.


Open Serial Monitor and Get Data

Then, open your Serial Monitor, you can find the temperature in Celsius here.

Htsdata.jpg


K type thermocouple indexing table

As a reference, the following is K type thermocouple indexing table.
Ktype.jpg


Resource


Help us to make it better

Personal tools
Namespaces

Variants
Actions
Bazaar
Navigation
Collections
Toolbox