Grove - Mega Shield

From Wiki
Jump to: navigation, search

Contents

Introduction

Grove - Mega Shield is a extension board for Arduino Mega and Google ADK. We have standardized all the connectors into 4 pins(Signal 1,Singal 2,VCC and GND) 2mm connectors and keep some of the 3pin(Signal, VCC and GND ) 2.54mm headers for Servo and Electronic Bricks , which simplify the wiring of electronics projects. The 4pins buckled connectors also make the wiring situation more stable. The Mega Shield includes Digital 0 - 21 and Anolog 0 - 15; We abandon Digital 22 - 53 for easily installing Mega Shield with Xduino Mega/Google ADK.

Model: SLD90147P

Images for the product.

Features

  • Arduino Mega1280/2560 compatible
  • Grove compatible
  • Google ADK compatiable


Function Block

The purpose of the Grove - Mega Shield is to allow easy connection of Xduino Mega/Google ADK input and output pins to the Grove units. Each socket is clearly labelled with its matching I/O pin. the Grove - Mega Shield can be divided into four sections: Reset Button, Anolog Area, Digital Area and Power Area. Please consider the following diagram:


Megashield001.jpg

The Digital Area of Grove - Mega Shield can also be partitioned into four sections according to different function of GPIO: IIC( 3 connectors ), UART( UART0-3 ), PWM ( PWM2-13 ) and ICSP( not connector ). Please be aware that PWM have two ways of appearence: 3Pin 2.54mm Header and our standard 4Pin 2mm connector. Those two forms of appearence serve different purpuse, 4Pin 2mm connectors can connect to our standard Groves while 3Pin 2.54mm Header can connect to Servo, Ultra Sonic range measurement module and Electronic Bricks. Please be aware that When using 3Pin and 4Pin modules on PWM at the same time, Do take extra attention in case of muti-using the same GPIO. Please refer to the following diagram:


Megashield002.jpg

Cautions

  • Please be aware that When using 3Pin and 4Pin modules on PWM at the same time; Do take extra attention in case of muti-using the same GPIO.

Mechanic Dimensions

Dimenstion: 92.8 mm X 57.2 mm.

Version Tracker

Revision Descriptions Release
v0.9b Initial public release date

Resources

Licensing

This documentation is licensed under the Creative Commons Attribution-ShareAlike License 3.0 Source code and libraries are licensed under GPL/LGPL, see source code files for details.

Personal tools
Namespaces

Variants
Actions
Structure
Seeed Products
Support
Toolbox