Grove - Ultrasonic Ranger

From Wiki
Jump to: navigation, search

Contents

Introduction

This Grove-ultrasonic sensor is a non-contact distance measurement module which is compatible with the Grove system. It’s designed for easy modular project usage with industrial performance.

Model: SEN10737P

Ultrasonic ranger.jpg

Features

  • 42KHz Ultrasonic Sensor
  • Detecting range: 3cm-4m,Best in 30 degree angle.
  • Grove Interface
  • PWM Output
  • Low Supply Current

Specifications

Item Typical Unit
Supply voltage 5.0 VDC
Global Current Consumption 15 mA
Ultrasonic Frequency 40 kHz
Maximal Range 400 cm
Minimal Range 3 cm
Resolution 1 cm
Trigger Pulse Width 10 μs

Usage

The Ultrasonic Ranger will find a place in numerous projects :presence detector ,robotics, car parking, distance measurement....With the sensor and demo code, this sensor will work from 3 to 400cm arond 1 cm accurary.The following sketch demonstrates a simple application of using the sensor to measure diatance.

  • Firstly, download the File:Ultrasonic Ranger library and Unzip it into the libraries file of Arduino IDE by the path: ..\arduino-1.0\libraries.
  • Then watch the vidio for this module here, includes the hardware installation and related software.

Version Tracker

Revision Descriptions Release
v0.9b Initial public release 16,Aug,2011

Resources

Support

If you have questions or other better design ideas, you can go to our forum or wish to discuss.

Personal tools
Namespaces

Variants
Actions
Structure
Seeed Products
Support
Toolbox