Rainbow Cube kit - RGB 4*4*4 (Rainbowduino Compatible)

From Wiki
Jump to: navigation, search

Contents

Introduction

Rainbow Cube Kit is a 3D RGB LED Cube useful for creating colorful design. The 3D Cube is artistically crafted with sixty-four 8mm RGB LEDs arranged in a 4 x 4 x 4 manner. Rainbow Cube Kit can be used to create many beautiful visual effects with A Rainbowduino. The Rainbow Cube Kit comes with an inbuilt 3.3V / 1 Amp LDO useful for powering the kit independently. A XBee compatible socket is provided as well, this can be used to connect Rainbowduino with a PC or an Arduino wirelessly.


This is sold in a Kit form. For a fully assembled kit see Rainbow Cube


Model: KIT101E1P

Unassembled Rainbow Cube Kit



Rainbow Cube Kit illuminated with random colors


Kit Contents

Rainbow-2.jpg

1. 8mm RGB LED x70 2. Cube Panel X1 3. Slim Panel PCB X4
4. Side A slim PCB X4 5. Side B slim PCB X4 6. 2.54mm 40pin male header X5
7. 2.54mm 40pin femail header X2 8. 2.54mm 16pin female header X3 9. 2.0mm 10pin female header X2
10. 8pin female header X5 11. 2X3 female header X1 12. JST power cable X1
13 3.5mm 4pin green terminal X1 14 3.5mm DC jack X1 15 3mm LED red X1
16. 3mm LED green X1 17. 1K 1/8w resistor X4 18. 10k 1/8w resistor X1
19. 15k 1/8w resistor X1 20. linear voltage regulator X1 21. 10uF_16v_E-CAP X2

Features

  • 8mm RGB diffused LEDs.
  • 4 x 4 x 4 arrangement
  • XBee compatible socket
  • Provides a 3.3V/1 Ampere LDO for power the Cube with unregulated DC 6-9V. Useful when not powered by USB.
  • Provides 8 Red, 8 Green and 8 Blue common cathode pins along with 8 Vcc pins in a 2 x 16 header pin.
    • Controllable with a 8 x 8R,8G,8B multiplexed PWM LED driver like Rainbowduino.

Application Ideas

  • Colorful LED display : Mix various intensities of RED, GREEN and BLUE channels to produce different colors
  • Bright mood Lamp / Night lamp
  • Useful for artistic application.

Schematic

  • Rainbow Cube Kit is made up of two parts :
    • Panel (board) which supports the cube structure.
    • The Cube structure (8 slim pillars, 8 side panels).

Specification

Operating Voltage
  • 3.3V
LEDs
  • 8mm common anode RGB LED.
  • 4 Leads (Blue-shortest lead,Green, Anode-longest lead, Red).
  • Max forward current IF = 20mA.

Pin definition and Rating

All pins are accessible from the Panel board show below.

Panel board (bottom view)


  • Rainbow Cube kit provides 2 x 16 pin header for connecting to RGB LEDs driver board like Rainbowduino.


2 x 16 pin header connector


  • xBee Socket


2 x 16 pin header connector


  • DC Jack Pin
    • Middle Pin VIN (6-9DCV)
    • Side barrel: GND
  • 4 pin Green terminal.
    • 2 GND pins, 2 VIN pins

Construction

Before starting to build your Cube, please read though all the instructions first. Building the Cube is not difficult, but it will take you about 90 minutes to finish it.


RGB Rainbow Cube Kit (assembled)



Mechanical Dimensions

Assembled cube is of approx. of 10cm (l) X 10cm (b) X 12cm (h) dimension.

Understanding the Schematic

To easily understand the working of Rainbow Cube kit, a very simplified schematic is presented below. In essence, 64 RGB LEDs are arranged in a form consisting of 8 common anodes(positive pins) and 8 common cathodes(gtound pins) for each color Red, Green and Blue.

  • The complete schematic of RGB Cube kit is represented in a 2D RGB LED Matrix form below.
    • Numbers 1 - 32 indicates the pin number of the 2x16 pin header shown above.


Schematic in a 2D RGB LED Matrix form


  • The RGB Cube kit inter-connection are presented in a block diagram format. This block diagram clearly shows how the 64 LEDs in 2D form are mapped into a 3D Cube form.


RGB Cube Kit from driver software view point


  • The actual 3D positions of LEDs are marked in the below photograph.


RGB Cube Kit LED's 3D Positions illustrated


  • The X,Y coordinates of 2D RGB LED Matrix is mapped to the RGB Cube kit block diagram as follows:
    • Locate the 2D-XY coordinate (X,Y) from RGB Cube kit block diagram
    • Use these (X,Y) co-ordinates with (X,Y) coordiantes of RGB Matrix to know how the LED is controlled (i.e locating VCC and Cathode pins)
    • For example: LED (Z,X,Y):(1,0,3) 's 2D-XY is (6,3). This LED's VCC is Pin 31. The R,G and B LED's cathode are connected to 12,25 and 4 pins respectively.

Usage

Hardware Installation

  • Connect Rainbow Cube Kit 2x16 male pin header to Rainbowduino as shown below


2x16 pin header positioning



A Rainbowduino properly connected to Rainbow Cube kit


  • Attach an USB cable to Rainbowduino for programming

Programming

Let us get started with a simple example:

  • Download Rainbowduino v3.0 Library
  • Open Cube1.pde sketch (a copy of it is reproduced below):
  • Compile and upload the sketch
/*
 Rainbowduino v3.0 Library examples:  Cube1
 
 Sets pixels on 3D plane (4x4x4 cube)
*/
 
#include <Rainbowduino.h>
 
void setup()
{
  Rb.init(); //initialize Rainbowduino driver
}
 
void loop()
{
  //Set (Z,X,Y):(0,0,0) pixel BLUE
  Rb.setPixelZXY(0,0,0,0x0000FF); //uses 24bit RGB color Code
 
  //Set (Z,X,Y):(0,3,0) pixel RED
  Rb.setPixelZXY(0,3,0,0xFF,0,0); //uses R, G and B color bytes
 
  //Set (Z,X,Y):(3,0,3) pixel GREEN
  Rb.setPixelZXY(3,0,3,0x00FF00); //uses 24bit RGB color Code
}
Output

Cube1.pde Demo


Application Programming Interfaces


In the above example, we have used few of the below APIs

init()

First we need to initialize the driver using init()

Usage:

Rb.init();//initialize Rainbowduino driver. This should be placed inside setup()

To set a LED in the 3D Cube we use the below two APIs.

setPixelZXY(Z,X,Y,R,G,B)

To set a LED (Z,X,Y) we use setPixelZXY(Z,X,Y,R,G,B).

Usage:

Rb.setPixelZXY(unsigned char x, unsigned char y, unsigned char  colorR,  unsigned char colorG, unsigned char colorB); //This sets the pixel (z,x,y) by specifying each channel(color) with a 8bit number.
setPixelZXY(Z,X,Y,24bRGB)

Alternatively a LED (Z,X,Y) can be set by using setPixelZXY(Z,X,Y,24bRGB).

Usage:

Rb.setPixelZXY(unsigned char z, unsigned char x, unsigned char y, uint32_t colorRGB /*24-bit RGB Color*/) //This sets the LED (z,x,y) by specifying a 24bit RGB color code
blankDisplay(void)

At times, it useful to blank all the LEDs. For this there is an API blankDisplay(void).

Usage:

Rb.blankDisplay(); 
//Clear the LEDs (make all LEDs blank)

Demos

  • To understand the (Z,X,Y) pixel addressing let us see the another example. In this demo, the Layer 0 (i.e Z-0) is painted Green and Layer 3 is painted Blue.
/*
 Rainbowduino v3.0 Library examples:  Cube2
 
 Sets pixels on 3D plane (4x4x4 cube)
*/
 
#include <Rainbowduino.h>
 
void setup()
{
  Rb.init(); //initialize Rainbowduino driver
}
 
unsigned int z,x,y;
 
void loop()
{
  for(x=0;x<4;x++)
  {
    for(y=0;y<4;y++)
    {
     //Paint layer 0 Green
     Rb.setPixelZXY(0,x,y,0x00FF00); //uses 24bit RGB color Code
    }
  }  
 
  for(x=0;x<4;x++)
  {
    for(y=0;y<4;y++)
    {
     //Paint layer 3 Blue
     Rb.setPixelZXY(3,x,y,0x0000FF); //uses 24bit RGB color Code
    }
  }
}
Output


Cube2.pde Demo


  • In this demo, all LEDs are painted with some random color. After five seconds of delay, the whole cube is repainted with random colors.
/*
 Rainbowduino v3.0 Library examples:  Cube3
 
 Sets pixels on 3D plane (4x4x4 cube)
*/
 
#include <Rainbowduino.h>
 
void setup()
{
  Rb.init(); //initialize Rainbowduino driver
}
 
unsigned int z,x,y;
 
void loop()
{
 for(z=0;z<4;z++)
 { 
  for(x=0;x<4;x++)
  {
    for(y=0;y<4;y++)
    {
     //Paint random colors
     Rb.setPixelZXY(z,x,y,random(0xFF),random(0xFF),random(0xFF)); //uses R, G and B color bytes
    }
  }
 }
delay(5000);
Rb.blankDisplay(); //Clear the LEDs (make all blank)
}
Output


Cube3.pde Demo


Support

If you have questions or other better design ideas, you can go to our forum or wish to discuss.

Version Tracker

Revision Descriptions Release
v1.0 Initial public release Jan 04, 2010

Resources

How to buy

Click here to buy: http://www.seeedstudio.com/depot/rainbow-cube-kit-rgb-4x4x4-rainbowduino-compatible-p-596.html?cPath=100.

See Also

Other related products and resources.

Licensing

This documentation is licensed under the Creative Commons Attribution-ShareAlike License 3.0 Source code and libraries are licensed under GPL/LGPL, see source code files for details.

External Links

Links to external webpages which provide more application ideas, documents/datasheet or software libraries

Personal tools
Namespaces

Variants
Actions
Structure
Seeed Products
Support
Toolbox