TOP

Relay Shield V2.0

From Wiki 来自痴汉的爱
Jump to: navigation, search

Contents

Introduction

The Relay Shield provides a solution for controlling high current devices that cannot be controlled by the Arduino’s Digital I/O pins due to their current and voltage limits.

The Relay Shield features four high quality relays and provides NO/NC interfaces, four dynamic LED indicators to show the on/off state of each relay, and the standardized shield form factor to provide a smooth connection to the Arduino/Seeeduino board or other Arduino compatible boards.


Model: SLD01101P

Relayshield 01.jpg

Features

  • Arudino Uno/Leonardo/Seeeduino compatible; Other board or microcontroller via jumper cables
  • Interface via digital I/O pins 4,5,6, and 7
  • Relay screw terminals
  • Standardized shield shape and design
  • LED working status indicators for each relay
  • High quality relays
  • COM, NO (Normally Open), and NC (Normally Closed) relay pins for each relay

Specification

Item Min Typical Max Unit
Supply Voltage 4.75 5 5.25 VDC
Working Current 8 / 250 mA
Switching Voltage / / 35 VDC
Switching Current / / 8 A
Frequency / 1 / HZ
Switching Power / / 70 W
Relay Life 100,000 / / Cycle
ESD contact discharge ±4 KV
ESD air discharge ±8 KV
Dimension 68.7X53.5X30.8 mm
Net Weight 55±2 g

Cautions

Place 2 layers of electrical tape on the top of the Arduino's usb connector. This will prevent the relay shield from making contact. Do not operate voltage more than 35V DC.

Shield Interface Description

Relay Shield V2.0 terminal connections description


  • Digital 4 – controls RELAY4’s COM4 pin (located in J4)
  • Digital 5 – controls RELAY3’s COM3 pin (located in J3)
  • Digital 6 – controls RELAY2’s COM2 pin (located in J2)
  • Digital 7 – controls RELAY1’s COM1 pin (located in J1)


J1 Interface/Terminal Pin Description:

  • COM1 (Common Pin) : The relay pin controlled from the digital pin.
  • NC1 (Normally Closed): This terminal will be connected to COM1 when the RELAY1 control pin (Digital 7 I/O pin) is set low and disconnected when the RELAY1 control pin is set high.
  • NO1 (Normally Open): This terminal will be connected to COM1 when the RELAY1 control pin (Digital 7 I/O pin) is set high and disconnected when the RELAY1 control pin is set low.

Terminals J2-4 are similar to J1 except that they control RELAY2-RELAY4 respectively.

Note: Only four Arduino Digital I/O pins, pins 4-7, are required to control the four different relays. Additionally the 5V and two GND Arduino pins are also required to power up the Relay Shield.

Relays Operation/Tutorial

Relays are basically electromagnetic switches: when the relay is energized by the control circuit (i.e. when a voltage and current is applied to the coil), the current and coil create a magnetic field which is able to attract the COM terminal towards the NO terminal, when the control circuit removes the applied voltage and current the COM terminal returns to contact the NC terminal due to a mechanical force (usually a spring).

Some practical relay applications include: control of high voltage using low voltage, motor control, remote control, anti-hearing alarm, automatic temperature alarm, incubators and son on.

A motor control application with one relay and one motor is shown below:


The motor is not currently running since there is no connection from the power supply to the motor. The control circuit is not energizing the relay, so the COM terminal is not attracted to the NO terminal
The motor is running since it is contact with the power supply's + and - terminals. The control circuit is energizing the relay and its magnetic force has attracted the COM terminal to the NO terminal.


In the case of the Relay Shield, the two “Control Circuit” terminals for each of the four relays are controlled by only one Arduino Digital I/O pin. Pins 4, 5, 6, and 7 control relays 4, 3, 2, and 1 respectively.

Relay Shield Example(s)/Usage

Now that you know how a relay works internally, let us show you how to use the Relay Shield.

Example #1: DC Motor Control

  1. Stack the Relay Shield onto the Arduino development board.
  2. Connect the Arduino to the PC using a USB cable.
  3. We will use RELAY3 to control the DC motor. Connect the DC motor and Relay Shield as shown in the schematic and figure below:


Motor and Relay Shield schematic


Arduino board with Relay Shield, and a motor connected to the Relay Shield


Note: The external power supply in the figure above can be a battery or power supply. The external supply must be able to provide enough current and be set to the correct voltage for the motor. In our testing, we used a lithium battery as the external power supply for the motor.

4. Start the Arduino IDE and upload the following code to the Arduino board:

int MotorControl = 5;    // Digital Arduino Pin used to control the motor

// the setup routine runs once when you press reset:
void setup()  { 
  // declare pin 5 to be an output:
  pinMode(MotorControl, OUTPUT);
} 

// the loop routine runs over and over again forever:
void loop()  { 
  digitalWrite(MotorControl,HIGH);// NO3 and COM3 Connected (the motor is running)
  delay(1000); // wait 1000 milliseconds (1 second)
  digitalWrite(MotorControl,LOW);// NO3 and COM3 Disconnected (the motor is not running)
  delay(1000); // wait 1000 milliseconds (1 second)                     
}

When you have uploaded the code to your Arduino/Seeeduino board the motor should run one second, stop for another second and repeat the process indefinitely. When the motor is running (NO3 and COM3 are connected), the NO3 LED indicator will be lit.

Example #2: How to Use More Than One Relay Shield With Only One Arduino/Seeeduino Board

Because the Relay Shield uses digital pins on the Arduino to control each the relays, more than one Relay Shield can be used with the same Arduino board, to do so simply follow these steps:

  1. Stack one of the Relay Shields (let’s call this one Relay Shield #1) onto the Arduino development board
  2. Connect another Relay Shield (let’s call this one Relay Shield #2) using jumper cables/wires to Relay Shield #1 as shown in the figure below:
Double Relay Shield with only one Arduino board schematic.
  • Relay Shield #1 GND pins are connected to Relay Shield #2 GND pins
  • Relay Shield #1 5V pin is connected to Relay Shield #2 5V pin
  • Relay Shield #1 Digital Pins 8, 9, 10, and 11, are connected to Relay Shield #2 Digital Pins 7, 6, 5, and 4 respectively.


3. Now you can control relays 1, 2, 3, and 4 in Relay Shield #2 using the Arduino’s 8, 9, 10, and 11 digital I/O pins. See sample code below for controlling RELAY1 in Relay Shield #2:

int relay1inShield2 = 8;    // Digital Arduino Pin 8 is used to control relay 1 in Relay Shield #2

// the setup routine runs once when you press reset:
void setup()  { 
  // declare pin 8 to be an output:
  pinMode(relay1inShield2, OUTPUT);
} 

// the loop routine runs over and over again forever:
void loop()  { 
  digitalWrite(relay1inShield2,HIGH); // relay is energized (NO is connected to COM)
  delay(1000); // wait 1000 milliseconds (1 second)
  digitalWrite(relay1inShield2,LOW); // NO is disconnected from COM
  delay(1000); // wait 1000 milliseconds (1 second)
}

Related Reading


FAQ of Relay Shield

Resource(s)

Relay Shield EagleCAD Files


Share Your Feedback on Seeed Wiki

Now, to enhance user experience and improve learning platform, exciting task of waiting for you. Seeed Wiki team are collecting feedback on our Wiki pages to perfect it. Please join us.

Just tell me your suggestion, or complaints, even feelings via email: ruiyun.liu@seeed.cc

Related Projects

It's a pity that we don't have any demo about Relay Shield V2.0 in the Recipe yet.

Post your awesome project about Relay Shield V2.0 to win $100 Coupon! Please feel free to contact us: recipe@seeed.cc

Share Your Awesome Projects with Us

Born with the spirit of making and sharing, that is what we believe makes a maker.

And only because of this, the open source community can be as prosperous as it is today.

It does not matter what you are and what you have made, hacker, maker, artist or engineers.

As long as you start sharing your works with others, you are being part of the open source community and you are making your contributions.

Now share your awesome projects with us on Recipe, and win a chance to become the Core User of Seeed.

  • Core Users, are those who show high interests in Seeed products and make significant contributions on Recipe.
  • We cooperate with our Core Users in the development of our new product, this, in another word, the Core Users will have the chance to experience any new products of Seeed before its official launch, and in return we expect valuable feedback from them to help us improve the product performance and user experience. And in most cases when our Core Users have some good ideas of making things, we'll offer hardware pieces, PCBA services as well as technical support. Besides, further commercial cooperation with the Core Users is highly possible.

Get more information about Core User please email to: recipe@seeed.cc


Personal tools
Namespaces

Variants
Actions
Navigation
Support
Navigation
Collections
Toolbox