433Mhz RF link kit

From Wiki 来自痴汉的爱
Jump to: navigation, search

Contents

Introduction

The kit is consisted of transmitter and receiver, popular used for remote control.

Model: WLS107B4B

c7c95a183fc0d02865d5befed8a4ef30.image.300x225.jpg

Specification

  • Frequency: 433Mhz.
  • Modulation: ASK
  • Receiver Data Output: High - 1/2 Vcc, Low - 0.7v
  • Transmitter Input Voltage: 3-12V (high voltage = more transmitting power)
  • Receiver Input Voltage : 3.3-6V (high voltage = more receiving power)

Usage

The popular link is like this: MCU -> Encoder -> Transmitter ------ Receiver -> Decoder -> MCU,

PT2262(Encoder) and PT2272(Decoder) are optional, their existence is to 1)avoid confusing when multiple RF links in range 2) isolate disturbance. You can integrate the encoding and decoding work to the MCUs on both side. Whenever there is no 315Mhz devices around, you may use it as direct cable connection.

Excuse for the documentation, we will work on them. Before that, please consult us for any details, we are happy to find the answer for you ^^ We tried them using the guide from Sparkfun, it's compatible. The only difference is in package, of some excess GND pins.

More over, we will make more RF modules ourselves with different frequency and capacity. The next one in plan is based on cc1100 Please suggest us about your need :)

315433RF.jpg

Support

If you have questions or other better design ideas, you can go to our forum or wish to discuss.

Resources

How to buy

Click here to buy: http://www.seeedstudio.com/depot/433mhz-rf-link-kit-p-127.html?cPath=139_140

Licensing

This documentation is licensed under the Creative Commons Attribution-ShareAlike License 3.0 Source code and libraries are licensed under GPL/LGPL, see source code files for details.

External Links

Links to external webpages which provide more application ideas, documents/datasheet or software libraries

Personal tools
Namespaces

Variants
Actions
Bazaar
Navigation
Collections
Toolbox