Lipo Rider Pro

From Wiki
Jump to: navigation, search

Contents

Introduction

Power your favourite electronic kit with green energy! The LiPo Rider Pro is a promotion of Lipo Rider.It supply heavier load output(1A peak) than Lipo Rider. The LiPo Rider Pro board allows you ride the solar wave to run your favourite 5V device. The LiPo Rider Pro board is the ideal green power solution for your outdoor sensor design. Attach the LiPo Rider Pro board to your sensor board and it can run on solar power forever! It can also be used to charge mobile phone.

The LiPo Rider Pro is extremely affordable and easy to use. No programming is required. Plug it in and it works. The internal charger IC handles all the power flow between the various components.

In case solar power is not sufficient, the microUSB port allows you to charge your lithium battery through USB. It can also be used to program your kit without detaching the LiPo Rider Pro board.

The LiPo Rider Pro can be purchased as a separate board or as a kit (LiPo Rider Pro + Lithium Battery + Solar Panel) from Seeed Studio.


Model:POW12059P

LiPo Rider Pro.jpg

Features

  • Maximum 1A load output
  • Battery and Solar panel connector is JST 2.0
  • Stable 5V USB power supply regardless of source
  • Charge/Recharge algorithms built into chip
  • Charge Lithium Polymer Battery through solar power or USB
  • Stable supply voltage through either lithium battery or USB
  • 2 x USB ports let you program your kit while charging your Lithium battery
  • LED indications for battery full or charging states
  • Scalable to multiple lithium batteries and large/multiple solar panels through simple end-user modifications
  • 4 green LED instruct quantity of electricity of lithium battery

Application Ideas

  • Green Power and backup supply for distributed outdoor sensor network
  • Charger for Lithium batteries
  • Charger for mobile phone

Cautions

  • The LiPo Rider Pro has different connectors from LiPo Rider v1.0, the former is JST 2.0 and latter is JST 2.54.
  • Live exposed electronic components
  • The board may get hot when supplying large loads
  • Potential short circuit or electric shock, especially if device gets wet when placed outdoors for solar power collection

Dimensions

The dimensions of LiPo Rider Pro is like the 6A Lithium Polymer Battery

  • Liporiderprod.jpg

Specification

Items Min Norm Max
Vin Solar 4.8V 5.0V 6.5V(10s)
Icharge (RIset=3.9kΩ) 400mA 500mA 600mA
Iload 0mA 1000mA
Vbatt(Rx=0Ω) 4.2V
Vsource USB 5.0V
Vdestination USB 5.0V

Pin definition and Rating

Pin Instruction and LED Statement

CH pin level(Red LED state) OK pin level(Green LED state) Statements
low level(on) high level(off) Charging
high level(off) low level(last on) Complete
pulse signal(flash) pulse signal(on) The battery isn't exist
high level(off) high level(off)           Two situations :
  •      Input voltage lower than gate voltage
  •      The input voltage lower than battery voltage

LED Battery Indicator

The LiPo Rider Pro has four LED battery indicators like the cell phone,and you can see the battery power by just pressing the button K2 like below: Lipo3.jpg

LED battery indicator parameter

Numbers of lighting up Quantity of electricity
4 90~100%
3 60~90%
2 30~60%
1 10~30%
0 0~10%

Usage

Example

Outdoor Sensor Device Power Supply

One important application of the Lipo Rider Pro board is as an affordable power supply for outdoor sensors. The outdoor sensor device will be powered by the lithium battery supplemented by the solar panel. Please note that it is not recommended to run the outdoor sensor ONLY on solar power, as this may vary during the day and may cause the sensor to reset / power down unexpectedly. In this case, the device is running in “USB Mode”.

If a firmware reprogram for the outdoor sensor device is required, simple connect the mini USB port to your PC which will put the device under “Program Mode” as explained above.

Larger/multiple batteries and/or solar panels can be used, but only with end-user modifications.

Lipo-Rider-pro.JPG


Charge Lithium Polymer Battery through solar power

LiPo Rider Pro1.jpg

FAQ

Please list your question here:

Support

If you have questions or other better design ideas, you can go to our forum or wish to discuss.

Version Tracker

Revision Descriptions Date
Lipo Rider Pro v0.9b Initial public release Sept 20, 2011

Additional Idea

The Additional Idea is the place to write your project ideas about this product, or other usages you've found. Or you can write them on Projects page.

Resources

How to buy

Click here to buy Lipo Rider ,or other products you like.

See Also

Licensing

This documentation is licensed under the Creative Commons Attribution-ShareAlike License 3.0 Source code and libraries are licensed under GPL/LGPL, see source code files for details.

External Links

Links to external webpages which provide more application ideas, documents/datasheet or software libraries

Personal tools
Namespaces

Variants
Actions
Structure
Seeed Products
Support
Toolbox