UartSBee

From Wiki
Jump to: navigation, search

UartSBee is a fully loaded USB to Serial adapter equipped with BEE socket(20pin 2.0mm). The integrated FT232RL can be used for programming or communicating with MCUs.On the other hand, you might connect your PC to various wireless applications via a Bee compatible module. UartSBee provides breakouts for the bit-bang mode pins of FT232RL as well.This Bit-bang mode pins (8 I/O pins) can be used as a replacement for applications involving PC parallel port which is scares now a day.


Please note that the current (and also the latest) version of UartSBee is V4.
Click on te images below will take you to the documentation for the corresponding version.


UartSBee V3.1

UartSBee V3.1
now discontinued
UartSBee V4

UartSBee V4



Comparison between various versions of UartSBee

Parameter v3.1 v4 Remarks
Product Release Date 23 Dec 2009 23 Sep 2011
Production Status Discontinued In Production
pins 2.54 5-pin bending row needles 2.54 6-pin bending row needles
Personal tools
Namespaces

Variants
Actions
Structure
Seeed Products
Support
Toolbox