Wishes
An Ethernet enabled universal remote for controlling televisions, cable ...
The ECG2_AM1 is a fully functional implementation of a 2-lead electrocar...
Small USB Hub & FTDI dual serial/GPIO/JTAG adapter. It was designed ...
4-layer Fusion PCB service using the same PCB specs as the 2-layer servi...
The Fusion Laser cutting service can be extended to laser cut plastic st...
I wish Seeed Studio could have the fully (or most) ASSEMBLY PCB services...
A fully open source hardware 4-tube Nixie clock with thermometer based o...