the AI Hardware Partner
Toggle Nav
Loading...

Grove - 3-Axis Digital Compass

3-Axis Compass module, a member of grove family uses I²C based Honeywell HMC5883L digital compass
$14.90
Out of stock
  • 10+: $13.41

PRODUCT DETAILS

Note: This product will EOL soon, please consider Grove - 3-Aixs Digital Compass V2 as alternative choice. Thank you!


3-Axis Compass module, a member of grove family uses I²C based Honeywell HMC5883L digital compass. This ASIC is equipped with high resolution HMC118X magneto-resistive sensors and a 12-bit ADC. It provides compass heading accuracy up to 1° to 2°. Signal conditioning like amplification, automatic degaussing strap drivers and offset cancellation are inbuilt. This grove module also includes a MIC5205-3.3 for power supply requirement. Hence user can connect any 3.3V to 6V DC power supply.

Features

  • Grove compatible interface

  • 3-Axis Magneto-resistive type sensors

  • I²C serial interface

  • 1° to 2° Degree heading accuracy

  • Up to 116 Hz Maximum output rate

  • Built-In self test

Technical details

Dimensions 20mm x20mm x15mm
Weight G.W 8g
Battery Exclude

Part List

Grove - 3-Axis Compass V1.0 1
Grove Cable 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 9015900090
UPC 841454108856
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ