Grove - VOC and eCO2 Gas Sensor - SGP30 - multi-pixel gas sensor with low power consumption, ideal for Air Purifier System, Smart Ventilation System
The Grove-VOC and eCO2 Gas Sensor SGP30 is an air quality sensor. Based on SGP30, this module provides TVOC(Total Volatile Organic Compounds) and CO2eq output with outstanding long-term stability and low power consumption, which makes it a perfect choice for indoor air quality detection using Arduino or Raspberry Pi.
- 10+: $12.20
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove-VOC and eCO2 Gas Sensor SGP30 is an air quality sensor. Based on SGP30, this module provides TVOC(Total Volatile Organic Compounds) and CO2eq output with outstanding long-term stability and low power consumption, which makes it a perfect choice for indoor air quality detection using Arduino or Raspberry Pi.
Features
- Outstanding stability: Dual-channel NDIR technology to detect carbon dioxide concentration
- High-performance gas sensor: Sensirion SGP30, a multi-pixel gas sensor for indoor air quality applications
- Low power consumption: : Supports 48 mA at 1.8V which enables excellent long-term stability
- High measurement accuracy: Using dynamic baseline compensation algorithm and on-chip calibration parameters
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
The Sensirion SGP30 is a digital multi-pixel gas sensor that can easily integrate with air purifiers, demand-controlled ventilation, and other IoT applications. Powered by Sensirion’s CMOSens®technology, it integrates a complete sensor system on a single chip featuring a digital I2C interface, a temperature-controlled micro hotplate, and two preprocessed indoor air quality signals. As the first metal-oxide gas sensor featuring multiple sensing elements on one chip, the SGP30 provides more detailed information about air quality.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Indoor air quality monitoring
- Air purifier
- Demand-controlled ventilation
- New house air condition monitor
Tip
We've released the Seeed Gas Sensor Selection Guide and the Grove Selection Guide, it will help you choose the sensor that best suits your needs.
Hardware Overview
Specifications
Dimensions | 135mm x 85mm x 10mm |
Weight | G.W 9g |
Battery | Exclude |
Working Voltage | 3.3V/5V |
Output range | TVOC:0 ppb to 60000ppb / CO₂eq:400 ppm to 60'000 ppm |
Sampling rate | 1HZ |
IIC address | 0X58 |
Part List
Grove - VOC and eCO2 Gas Sensor (SGP30) | 1 |
Grove cable | 1 |
ECCN/HTS
HSCODE | 9027900000 |
USHSCODE | 9026104000 |
UPC | 841454120834 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order vieweasy to install in ESP32 on Home Assistant
-
from order viewAwesome product I used for my home-made weather station. Works well and pretty reliable (in this price segment).
-
from order viewGreat product and excellent good documentation
-
from order viewCant wait to test thi