0.8 Inch 16 Segment LED Blue - Common Cathode

SKU 104990133

Free Express Shipping on Orders over $200!

$1.95     
STYLE:
DISCONTINUED

DESCRIPTION

We are sorry the description is wrong, Please pay attention this is Common Cathode
 
This is a 16 segment common cathode LED and is blue. The advantage of 16 segment is that you can not only display 1234567890, but also ABCDEFGHIJKLM.
 
It is compatible with bread board and can work with Arduino by adding some current limiting resistors. So, it Suitable for people who is newbie of electronic.
 
Note: It just a segment LED without control chip.
 
Features
High Light
low current
low-voltage
low energy
Longevity
IC-compatible
 
Specification
0.80 inch
common port: 11
size: 20.0 x 27.7 x 8.5mm
Colors: blue
surface colors: Black
Working temperature: -20~60°C
 
Mechanical Outline:
Unspecified Tolerances is: X±0.2
 
 
 
 
Absolute Maximum Ratings
 

Parameter

Symbol

Maximum Rating

Unit

Power Dissipation

Pd

-

mW

Peak Forward Current

Ifp

150

mA

Continuous Forward Current

Ifm

20

mA

Reverse Voltage

VR

5

V

Operating Temperature Range

           topr

-40 → +85

Storage Temperature Range

Tstg

 -40 → +100

Static Voltage

Var

-

V

* Lead Sodering Temperature:260℃  for 3 seconds
* For  operation above 25℃,  The Ifm Ifp & Pd must be derated, the Curent derating is –0.36mA/℃ for  DC drive and  -0.86mA/℃ for Pulse drive, the power dissipation is  -0.75mW/℃. The product working current must not more than the 60% of the Ifm or Ifp according to the working temperature.
 
 
Optical-Electrical Characteristic

Parameter

Test CONDITING

Symbol

Min

Type

Max

Unit

Luminous Intensity

IF=10mA

Iv

65.5

68.2

72.5

Mcd

Forward Voltage

IF=10mA

VF

-

3.14

-

V

REVERSE Current

VR = 5V

IR

-

20

-

uA

Peak Wavelength

IF=10mA

155.7

461.1

462.9

463.3

nm

Spectral Bandwidth

IF=10mA

△λ

-

40

-

nm

View Angle

IF=10mA

2θ1/2

-

-

-

Deg.

 
Storage & Soldering Condions:
Store with care. Storing the units in bad condition will cause the reflector sheet and decrease it’s adhesive  power. Storage  the  products  under  the condition :temperature ( 25℃ ± 10℃ ) and humidity (65℃ CRH±20℃ CRH) our recommendation. 
                                    
The Soldering Temperature is 260±5℃ and Soldering Time should be less than 3 sec, and soldering iron power should be less than 30W. 
                                         
The soldering point should be farther than 1.6mm from boby. 

 

 
For any technical support or suggestion, please kindly go to our forum.
You Might Also Need

0.8 Inch 16 Segment LED Blue - Common Cathode

Free Express Shipping on Orders over $200!

$1.95
STYLE:
DISCONTINUED
Notify me when it's back in stock
SUBMIT