seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
      10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
      10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
      10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
      10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
      10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL
      10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL

      10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL

      SKU 104990066
      $89.00
      2 Available
      $89.00/1pcs+
      $80.10/10pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      A geek style monitor for embedded computer system, consists of a 10.1 inches TFT-LCD and a driver board.

      TFT-LCD stands for Thin-film-transistor liquid-crystal display.The TFT technology is used on LCD to improve image quanlities such as addressability and contrast. In the method of switching individual elements(pixels),the TFT technology let each pixel be attached to a transistor and capacitor actively maintaining the pixel state while other pixels are being addressed, so a TFT LCD is also an active-matrix LCD, in contrast to passive-matrix LCDs.

      This TFT LCD has 10.1 inches diagonal measured active display area with HD resolution (1366 horizontal by 768 vertical pixel array)and an integral LED backlight system. Furthermore, it also includes a little PCB controller for you to adjust brightness, color and contrast.

      The driver board is specially designed to meet the needs of market and the development of small size, versatile, wide-grade industrial LCD panels, it can support multiple video formats like HDMI, VGA, NTSC and PAL.

      Note:

      This monitor has been tested with RPI, Beagle, and personal computer. The HDMI cableandAC/DC adapter is not included, should be purchased separately.


      Features

      • Ultra thin

      • High resolution

      • Multiple video formats supported

      • Compatible with Raspberry Pi A+,B,B+/2.


        Technical Details

        Dimensions230mm x 150mm x 5.2mm
        WeightG.W 475g    
        BatteryExclude
        Operating Voltage5~24V
        Video InputHDMI, VGA, AV
        Screen Size10.1"
        Screen TypeTFT-LCD
        ModeTN, Normally White, Transmissive
        Display Color262K
        Lamp TypeWLED
        Frequency60Hz
        Signal TypeLVDS (1 ch, 6-bit)
        Max. Resolution1366x768
        Min. Brightness200cd/m2
        Min. Contrast Ratio400:1
        Display Ratio16:9

        Part List

        10.1 Inch LCD Display1

        Reviews

        Questions and Answers

        SUBMIT
        0
        Driver board is included?
        on Dec 28,2017
        Replyupvote ()
        Hi allan~ Yes, the driver board is included.
        on Dec 28,2017 09:32 AM
        Replyupvote ()
        IN fact , the driver board is not included
        on Feb 08,2018 17:41 PM
        Replyupvote ()
        Reply
        0
        Is there any enclosure available ?
        on May 11,2017
        Replyupvote ()
        Hi Vincent, Sorry, we don't have the enclosure for the kits. thanks. Bill
        on Dec 15,2017 20:53 PM
        Replyupvote ()
        Reply
        0
        Should we get 9V DC or 12V DC power adapter?
        on May 07,2017
        Replyupvote ()
        Hello, the power is in wide range, 5-24V. So I think 5V or 12V DC is ok.Thanks.
        on Dec 21,2017 18:34 PM
        Replyupvote ()
        Reply
        0
        hdmi cec
        on Dec 18,2017
        Replyupvote ()
        Hi there~ Could you please tell us more about your question.Regards
        on Dec 21,2017 18:33 PM
        Replyupvote ()
        Reply
        0
        Does this definitely work on 5v?
        on Jul 14,2017
        Replyupvote ()
        Yes it will work at 5V . Regards
        on Dec 21,2017 18:33 PM
        Replyupvote ()
        Reply
        0

        Has this display been tested with the Beaglebone Black as well?

        on Oct 19,2016
        Replyupvote ()
        <p>Yes. It works with Beaglebone Black, too.</p>
        on Oct 20,2016 10:48 AM
        Replyupvote ()
        Reply
        0

        Does this board support audio output?

        on Oct 19,2016
        Replyupvote ()
        <p>Hi,Dear.You can only use a reader at the same time.</p>
        on Oct 20,2016 10:43 AM
        Replyupvote ()
        <p>Hello, this display doesn't support audio output. But the raspberry pi already has build-in audio output port.</p>
        on Oct 20,2016 10:47 AM
        Replyupvote ()
        Reply

          View History

          10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL

          SKU 104990066
          $89.00
          2 Available
          Maximum Qty: 5

            I accept the restriction

          This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

          $89.00/1pcs+
          $80.10/10pcs+
          • Best-sellers
          • Description
          • Technical Details
          • Reviews
          • Questions and Answers
          • View History
          Notify me when it's back in stock
          SUBMIT

          Free shipping on your first order over $50 or more. Discounted items included!

          Invalid email address.
          * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer