15*15mm LED Square - Red
SKU
104990097
Uniform light emitting area.
Easily mounted on P.C. boards or industry standard sockets.
Flush mountable.
Excellent on/off contrast.
Can be used with panels and legend mounts.
- 10+: $1.62
YOU MAY LIKE THIS
PRODUCT DETAILS
Square 15*15mm LED, the color is red.
It's compatible with breadboard, and you can easy to make your protype with the square led.
Feature
Uniform light emitting area.
Easily mounted on P.C. boards or industry standard sockets.
Flush mountable.
Excellent on/off contrast.
Can be used with panels and legend mounts.
Specification
Power dissipation: 62.5mW
DC Forward Current: 25mA
Peak Forward Current: 140mA
Reverse Voltage: 5V
Operating / Storage Temperature: -40°C To +85°C
Lead Solder Temperature: 260°C For 3-5 Seconds
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 60mm x45mm x15.5mm |
Weight | G.W 3.5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9405409000 |
USHSCODE | 9405418200 |
UPC | 841454113409 |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review