the AI Hardware Partner
Toggle Nav
Loading...

15*15mm LED Square - Blue

Uniform light emitting area. Easily mounted on P.C. boards or industry standard sockets. Flush mountable. Excellent on/off contrast. Can be used with panels and legend mounts.
$1.95
Out of stock
  • 10+: $1.76
  • 20+: $1.66
  • More
  • 50+: $1.56
  • Less

PRODUCT DETAILS

Square 15*15mm LED, the color is Blue.

It's compatible with breadboard, and you can easy to make your protype with the square led.

Feature

  • Uniform light emitting area.

  • Easily mounted on P.C. boards or industry standard sockets.

  • Flush mountable.

  • Excellent on/off contrast.

  • Can be used with panels and legend mounts.

Specification

  • Power dissipation: 62.5mW

  • DC Forward Current: 25mA

  • Peak Forward Current: 140mA

  • Reverse Voltage: 5V

  • Operating / Storage Temperature: -40°C To +85°C

  • Lead Solder Temperature: 260°C For 3-5 Seconds

For any technical support or suggestion, please kindly go to our forum.

Technical details

Dimensions 50mm x70mm x20mm
Weight G.W 4g
Battery Exclude

ECCN/HTS

HSCODE 9405409000
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ