16mm Momentary Metal Illuminated Push Button - White LED
SKU
311050015
- 10+: $5.85
YOU MAY LIKE THIS
PRODUCT DETAILS
Technical details
Dimensions | 50mm x70mm x19mm |
Weight | G.W 14g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536509065 |
UPC | 841454116752 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review