16x16 RGB LED Matrix w& WS2812B - DC 5V
- 10+: $80.10
- 20+: $75.65
- More
- 50+: $71.20
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
16*16 Digital RGB LED Matrix is consist of WS2812B RGB LED. WS2812B is a 5050 components that integrate control circuit and RGB chip in a package.
The LED Matrix are placed 16 Pixels each line, and there are 16 lines on each panel. The space between each pixel is 1cm.
Feature
PIN Function:
No. | Symbol | PIN | Function Description |
1 | +5V | Power | 5V power supply |
2 | DIN | Data Input | Input the control signal |
3 | GND | Ground | Earthing |
4 | DOUT | Data Output | Output the control signal, and connect to next panel’s DIN |
RGB Parameters
Color | Model | Wavelength(nm) | luminous intensity(mcd) | operating voltage(V) |
Blue | 13CBAUP | 465-467 | 180-200 | 3.0-3.4 |
Green | 13CGAUP | 522-525 | 660-720 | 3.0-3.4 |
Red | 10R1MUX | 620-625 | 390-420 | 2.0-2.2 |
Data Transfer (TH+TL=1.25µs±600ns)
T0H | Code 0, High level | 0.4µs | ±150ns |
T1H | Code 1, High level | 0.8 µs | ±150ns |
T0L | Code 0, Low level | 0.85µs | ±150ns |
T1L | Code 1, Low level | 0.45 µs | ±150ns |
RES | Low level | >50µs |
Timing Waveforms
Input Code:
Connection Method
Specification
LED Quantity | 256 |
IC Type | WS2812 (IC Built in LED) |
Wattage | 78.6W/M |
Pixel/m | 16*16 |
PCB Width | 16*16cm |
Length of cable | 100mm |
Working Voltage | DC 5V |
PCB Color | black |
Light Color | Multi-Color, digital RGB,Every LED individual Contro |
HC-F5V-256 Screen Datasheet(HC-F5V-256 Screen Datasheet.pdf)
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 160mm x160mm x16mm |
Weight | G.W 96g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
ROHS | 1 |