16x16 RGB LED Matrix w& WS2812B - DC 5V

SKU 104990127
89.00
DISCONTINUED
This item is no longer available.

Description

16*16 Digital RGB LED Matrix is consist of WS2812B RGB LED. WS2812B is a 5050 components that integrate control circuit and RGB chip in a package.

The LED Matrix are placed 16 Pixels each line, and there are 16 lines on each panel. The space between each pixel is 1cm.

 

Feature

PIN Function:

No.

Symbol

PIN

Function Description

1

+5V

Power

5V power supply

2

DIN

Data Input

Input the control signal

3

GND

Ground

Earthing

4

DOUT

Data Output

Output the control signal, and connect to next panel’s DIN

 

RGB Parameters

         Color

Model

Wavelength(nm)

luminous intensity(mcd)

operating voltage(V)

Blue

13CBAUP

465-467

180-200

3.0-3.4

Green

13CGAUP

522-525

660-720

3.0-3.4

Red

10R1MUX

620-625

390-420

2.0-2.2

 

Data Transfer (TH+TL=1.25µs±600ns)

T0H

Code 0,  High level

0.4µs

±150ns

T1H

Code 1,  High level

0.8 µs

±150ns

T0L

Code 0,  Low level

0.85µs

±150ns

T1L

Code 1,  Low level

0.45 µs

±150ns

RES

Low level

>50µs


 

Timing Waveforms

Input Code: 


Connection Method

 

 

Specification

LED Quantity 256
IC Type WS2812 (IC Built in LED)
Wattage 78.6W/M
Pixel/m 16*16
PCB Width 16*16cm
Length of cable 100mm
Working Voltage DC 5V
PCB Color black
Light Color Multi-Color, digital RGB,Every LED individual Contro


WS2812 Datasheet

HC-F5V-256 Screen Datasheet(HC-F5V-256 Screen Datasheet.pdf)

For any technical support or suggestion, please kindly go to our forum.

Technical Details

Dimensions160mm x 160mm x 16mm
WeightG.W 96g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8531200000

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT

    View History

    16x16 RGB LED Matrix w& WS2812B - DC 5V

    SKU 104990127
    $89.00
    DISCONTINUED
    This item is no longer available.
    $89.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT