2 pin dual-female jumper wire - 300mm (10 PCs pack)
SKU
110990054
- 10+: $3.83
YOU MAY LIKE THIS
PRODUCT DETAILS
Technical details
Dimensions | 80mm x120mm x6mm |
Weight | G.W 30g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544493080 |
UPC | 841454113379 |
EUHSCODE | 8544492000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page