the AI Hardware Partner
Toggle Nav
Loading...

2 x AA Battery Holder with On/Off Switch and Sliding Cover

This is a 3.0V battery holder with an On/Off Switch and a Sliding Cover

$0.50
Out of stock
  • 10+: $0.43

PRODUCT DETAILS

Features

  • Supports 3.0V Alkaline or Rechargeable Batteries
  • Built-in On/Off Switch for Convenient Switching
  • Sliding Cover for Better Protection

Description

This is a 3.0V battery holder with a built-in On/Off switch. You can use two AA-size batteries (each with 1.5V). Both Alkaline and Rechargeable batteries can be used.

Note

Batteries are not included

Specifications

  • Material: Plastic
  • Battery Holder Demensions: 69.0mm x 34.5mm x 21mm

Parts List

1 x (2 x AA Battery Holder with On/Off Switch and Sliding Cover)

ECCN/HTS

HSCODE 8536909000
USHSCODE 8536908585
UPC
EUHSCODE 8536909500
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ