• //statics3.seeedstudio.com/product/317990024 1_03.jpg
  • //statics3.seeedstudio.com/product/317990024 1_02.jpg
  • //statics3.seeedstudio.com/product/317990024 1_01.jpg

2.4G wireless module NRF24L01+PA+LNA (PA-IPX)

SKU 317990024
This wireless Transceiver module is an easy and suitable module if you want to setup your wireless communication system with low cost
Free Express Shipping on Orders over $200!
$9.90
2 Available
Qty:
This field is required
ADD TO CART
$9.90 /each 1 pcs
$8.91 /each 10 pcs
$8.42 /each 20 pcs
$7.92 /each 50 pcs
Description

This wireless Transceiver module is an easy and suitable module if you want to setup your wireless communication system with low cost.

It can achieve a good balance between wireless transition performance and cost.

You can easily add it with your own MCU/ARM/PIC/AVR/STM32 system.

What's more, this nRF24L01+ module is designed with Power amplifier and IPX antenna This allowed you to use the wireless communication up to 1000 meters.(No barrier)


SPECIFICATION

  • • ŸFrequence: 2.4GHz~2.5GHz
  • • ŸOperating voltage: 3 ~ 3.6V Max
  • • ŸCurrent: 115mA
  • • ŸMulti-frequency: 125 frequency
  • • ŸSupport up to six channels of data reception


PART LIST

  • • Ÿ1x NRF24L01+PA+LNA wireless module
  • • Ÿ1x IPX Antenna

See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT