2.4G wireless module NRF24L01+PA+LNA (PA-SMA)

SKU 317990025

Free Express Shipping on Orders over $200!

$9.90     
QUANTITY:
STYLE:

DESCRIPTION

This wireless Transceiver module is an easy and suitable module if you want to setup your wireless communication system with low cost. 
It can achieve a good balance between wireless transition performance and cost.
You can easily add it with your own MCU/ARM/PIC/AVR/STM32 system.
What's more, this nRF24L01+ module is designed with Power amplifier and SMA antenna This allowed you to use the wireless communication up to 1000 meters.(No barrier)
 
Specification:
Frequence: 2.4GHz~2.5GHz
Operating voltage: 3 ~ 3.6V Max
Current: 115mA
Multi-frequency: 125 frequency
Support up to six channels of data reception
 
Part List:
1 x NRF24L01+PA+LNA wireless module
1 x SMA Antenna
You Might Also Need

2.4G wireless module NRF24L01+PA+LNA (PA-SMA)

Free Express Shipping on Orders over $200!

$9.90
  • $9.90 /each 1 pcs
  • $8.91 /each 10 pcs
  • $8.42 /each 20 pcs
  • $7.92 /each 50 pcs
QUANTITY:
STYLE:
Notify me when it's back in stock
SUBMIT