seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      2.8 Inch USB TFT Display Module For Raspberry Pi

      2.8 Inch USB TFT Display Module For Raspberry Pi

      SKU 104990015
      $22.75$45.50
      20 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      As computing terminal expanded gradually from the desktop to the portable handheld device, we have witnessed the rapid development of smart phones. The complex operating system also gradually get rid of the bloated body to be ported into MiniPC from PC including RaspberryPi, Cubieboard, the rounter embeded with OpenWrt, etc. Those become compact and easy to carry embedded platform with majority has Ghz level of the CPU.

       

      Like MiniPC, with a compact system but containing considerable computing resources, becomes the computing solutions the various enthusiasts and many open source hardware vendors have been dreaming of for some time. However, some interactions like debugging or displaying for MiniPC still need those bulky HDMI monitor or even TV.

       

      In order to allow the device having same portability and saving power, this portable USB monitor with touch screen (RPUSBDisp) is proudly released. It is designed specifically for MiniPC with same size of business card, and just requires a USB cable to make it work without additional power supply.

       

      FEATURES

      • Extensive Device Support

      • Standard Device Interface

      • Open Source Brings More Possibilities

      • Compatible with Raspberry Pi A+,B,B+/2.

       

      SPECIFICATION

      • Display Resolution: 320×240

      • Color Depth: 16bpp

      • Screen Size: 2.8 inch

      • Communication: USB2.0 Full-Speed

      • USB Interface Specifications: Micro-USB

      • Touch Screen: Resistive Single Point

      • Size: length 74mm, width 60mm

      • Weight: 50g

       

      PART LIST

      • 1x 2.8"USB Display module


      Working with Cubieboard/Cubietruck

       

       

      Documents:

       

      Software: 

      Technical Details

      Dimensions81mm x 66mm x 25mm
      WeightG.W 50g    
      BatteryExclude

      Part List

      2.8 Inch USB TFT Display Module For Raspberry Pi1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        2.8 Inch USB TFT Display Module For Raspberry Pi

        SKU 104990015
        $22.75$45.50
        20 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer